1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Type DIN Rail TS 32【5 Pieces Per Package】

DIN RAIL

G Type DIN Rail TS 32
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 3,056.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DIN Rails are made from cold rolled steel that is zinc coated and passivated. The coating thickness is a minimum of eight microns. All DIN Rails meet current BS, DIN and CENELEC standards.

 
Part Number
467-393 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,056.76

฿ 2,037.94

DIN RAIL 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Length 1m Height 15mm
Width 32mm Compatibility G DIN Rail Type Slotted

Please check the type/dimensions/specifications of the part 467-393 in the G Type DIN Rail TS 32 series.