1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Top Hat DIN Rail TS 35 C【4 Pieces Per Package】

Deep Top Hat DIN Rail TS 35 C
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 2,128.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DIN Rails are made from cold rolled steel that is zinc coated and passivated. The coating thickness is a minimum of eight microns. All DIN Rails meet current BS, DIN and CENELEC standards.

 
Part Number
467-422SALE
467-428SALE
467-438SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength DIN Rail Type

฿ 4,234.49

฿ 2,823.13

DEEP TOP HAT DIN RAIL TS 35 C 1 Pack(s)

4 Pieces Per Package

8 Day(s) 102mUnslotted

฿ 2,718.24

฿ 1,812.25

DEEP TOP HAT DIN RAIL TS 35 C 1 Pack(s)

4 Pieces Per Package

3 Day(s) 101mSlotted

฿ 2,128.44

฿ 1,419.03

DEEP TOP HAT DIN RAIL TS 35 C 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10500mmSlotted

Loading...

  1. 1

Basic Information

Material Steel Height 15mm Width 35mm
Compatibility Deep Top Hat