1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Groove Ball Bearings, Single-Row, Double Shielded Type

Deep Groove Ball Bearings, Single-Row, Double Shielded Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 63.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitted with shield on both side.
Non-contact type, Low torque.
Inner ring incorporates a V-groove and labyrinth clearance.
Fair at dust-resistance.
Not recommended for water-resistance.

Click here for PDF file preview.






 
Part Number
6201ZZCM
6904ZZCMSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Basic Load Rating: Static Load
(N)
Weight
(kg)

฿ 63.75

BEARING 1 Piece(s) Same day 12321061002200027500.037

฿ 168.78

฿ 120.80

BEARING 1 Piece(s) Same day 2037964001900037000.036

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Bearing Type Double Shielded Outer Ring Type Deep Groove
Combination of Angular Contact Ball Bearings Single Row