1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Spacer (Hollow, Square) / CQB-E

HSK METAL SPACER

Brass Spacer (Hollow, Square) / CQB-E
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 84.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Thread Sizes (M)] 3/4
[Materials] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)

 
Part Number
CQB-330E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 84.58

HSK METAL SPACER 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

I.D. Shape Straight O.D.(mm) 6 I.D.(mm) 3.2
Thickness/Length(mm) 30 Shape Square type Material Brass
Surface Treatment Electroless Nickel Plating I.D. Tolerance ±0.15 Thickness / Length Tolerance ±0.1
O.D. Tolerance Not Specified Sale Type Pack-sold Material Details Free-Cutting Brass (C3604BD)
Details of Surface Treatment Nickel Plating (Ni)

Please check the type/dimensions/specifications of the part CQB-330E in the Brass Spacer (Hollow, Square) / CQB-E series.