1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Spacer (Hollow/Pickled) / CL-E

HSK METAL SPACER

Aluminum Spacer (Hollow/Pickled) / CL-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] For M2: Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less / For M2.6 to M6: Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less
[Processing] Pickling

 
Part Number
CL-305E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9.65

HSK METAL SPACER 50 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

I.D. Shape Straight O.D.(mm) 6 I.D.(mm) 3.2
Thickness/Length(mm) 5 Shape Straight Material Aluminum
Surface Treatment NA I.D. Tolerance ±0.15 Thickness / Length Tolerance ±0.1
O.D. Tolerance Not Specified Sale Type Pack-sold Material Details Lead-Free Free-Cutting Aluminum (KS26)
Cleaning Method Pickling

Please check the type/dimensions/specifications of the part CL-305E in the Aluminum Spacer (Hollow/Pickled) / CL-E series.