1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Spacer (Hollow) CL-E/-BE/-KE

Aluminum Spacer (Hollow) CL-E/-BE/-KE
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 50.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal size (M) of compatible screws] 2/2.6/3/4/5/6
[Materials] For M2: Lead-free free-cutting aluminum (CB156) with lead content of 10 ppm or less.
For M2.6 to M6: Lead-free free-cutting aluminum (KS26) with lead content of 300 ppm or less
[Treatment] Pickling, black alumite (BAL), Kanigen plating product

Part Number
CL-301E
CL-303E
CL-410E
CL-420E
CL-505.5BE
CL-510BE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Surface Treatment Cleaning Method

฿ 79.24

HSK METAL SPACER 20 Piece(s) Available 5 Day(s) 1063.21NAPickling

฿ 79.24

HSK METAL SPACER 20 Piece(s) Available 3 Day(s) 1063.23NAPickling

฿ 80.39

HSK METAL SPACER 20 Piece(s) Available 5 Day(s) 1084.310NAPickling

฿ 83.05

HSK METAL SPACER 20 Piece(s) Available 5 Day(s) 1084.320NAPickling

฿ 50.00

HSK METAL SPACER 50 Piece(s) 15 Day(s) 10105.35.5Alumite (Black)-

฿ 50.00

HSK METAL SPACER 50 Piece(s) 15 Day(s) 10105.310Alumite (Black)-

Loading...

  1. 1

Basic Information

I.D. Shape Straight Shape Straight Material Aluminum
I.D. Tolerance ±0.15 Thickness / Length Tolerance ±0.1 O.D. Tolerance Not Specified
Sale Type Pack-sold Material Details Lead-Free Free-Cutting Aluminum (KS26)