(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.
Part Number |
---|
DSB-6050DE |
DSB-7848DE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 13.43 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 6 | ||
฿ 13.43 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4.8 | 7.8 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5 | Material | Brass | Surface Treatment | Electroless Nickel Plating |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Free-Cutting Brass (C3604BD) | Details of Surface Treatment | Nickel Plating (Ni) |
How can we improve?
How can we improve?