(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] W1/4
[Material] Stainless Steel
[Surface Processing] None
Dimensional drawing
Nominal of Thread | Number of Threads (inch) | dv | s | |
---|---|---|---|---|
UNC | UNF | Max. | Nominal | |
1/4 | 20 | 28 | 3.35 | 1/8 |
3/8 | 16 | 24 | 5.38 | 3/16 |
Part Number |
---|
SSHC-SUS-W1/4-10 |
SSHC-SUS-W1/4-12 |
SSHC-SUS-W1/4-16 |
SSHC-SUS-W1/4-20 |
SSHC-SUS-W1/4-40 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 34.29 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | Low Quantity (can be purchased from one) | ||
฿ 36.96 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | Low Quantity (can be purchased from one) | ||
฿ 43.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | Low Quantity (can be purchased from one) | ||
฿ 6,552.39 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 20 | Box/package | ||
฿ 31,125.68 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | Box/package |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Whitworth Coarse | Material | Stainless Steel | Surface Treatment_ | No |
Nominal of Thread (inch) | 1/4 | Application | Standard | Additional Shape | Standard |
How can we improve?
How can we improve?