(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] M3
[Material] Steel
[Surface Processing] None
Dimensional drawing
Nominal of Thread (d) | M3 | ||
---|---|---|---|
Pitch (P) | 0.5 | ||
dz | Max. (Standard Dimensions) | 1.4 | |
Min. | 1.15 | ||
df | Approx. | Male thread diameter | |
e | Min. | 1.73 | |
s | Nominal (Standard Dimensions) | 1.5 | |
Min, | 1.520 | ||
Max. | 1.545 | ||
t | Min. | 1 Column | 1.2 |
2 Column | 2.0 |
Length L(mm) | 3 | Nominal of Thread (M) | 3 | Tip Shape | Flanged Solid |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw | Thread Type | Metric coarse |
Material | Steel | Surface Treatment_ | Black Oxide Coating | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSHNI-ST-M3-3 in the Hexagon Socket Set Screw, HS Bar Tip, by HOEI series.
How can we improve?
How can we improve?