(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·The drawn cup roller clutch is a very compact one-way clutch with a unique drawn cup outer ring structure.
·It is lightweight and has a large torque capacity for a small section height.
·Accurate operation and low friction torque during overrunning.
·Installation is as easy as drawn cup needle bearings.
Part Number |
---|
FC-4K |
FC-6 |
FC-6K |
FC-8 |
FC-10 |
FC-12 |
FC-14K |
FC-16 |
FC-25 |
FCB-8 |
FCB-10 |
FCB-12 |
FCB-16 |
FCB-20 |
FCB-25 |
FCB-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Load Rating: Dynamic Load (N) | Low Torque Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.38 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 4 | 8 | 6 | - | Low Torque | ||
฿ 186.56 | NSKNEEDLEROLLERBEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 6 | 10 | 12 | - | NA | ||
฿ 216.93 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 6 | 10 | 12 | - | Low Torque | ||
฿ 186.56 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 8 | 14 | 12 | - | NA | ||
฿ 196.38 ฿ 117.95 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 10 | 16 | 12 | - | NA | ||
฿ 199.65 | NSKNEEDLEROLLERBEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 12 | 18 | 16 | - | NA | ||
฿ 235.53 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | One Way Clutch | 14 | 20 | 16 | - | Low Torque | ||
฿ 212.74 | NSKNEEDLEROLLERBEARINGS | 1 Piece(s) | 17 Day(s) | 10 | One Way Clutch | 16 | 22 | 16 | - | NA | ||
฿ 301.12 ฿ 180.79 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | One Way Clutch | 25 | 32 | 20 | - | NA | ||
฿ 446.85 ฿ 216.01 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Cylindrical Roller | 8 | 14 | 20 | 2430 | NA | ||
฿ 452.25 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Cylindrical Roller | 10 | 16 | 20 | 2820 | NA | ||
฿ 406.00 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Cylindrical Roller | 12 | 18 | 26 | 2800 | NA | ||
฿ 485.13 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Cylindrical Roller | 16 | 22 | 26 | 4100 | NA | ||
฿ 525.68 ฿ 269.41 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Cylindrical Roller | 20 | 26 | 26 | 5100 | NA | ||
฿ 585.13 ฿ 281.15 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Cylindrical Roller | 25 | 32 | 30 | 6850 | NA | ||
฿ 673.42 | NSKNEEDLEROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Cylindrical Roller | 30 | 37 | 30 | 7000 | NA |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard | Rolling Element Material | Steel | Outer Ring Type | Flat |
Retainer Type | Punching | Clearance sign | NA | Accuracy(Class) | NA |
Bearing Ring Type | NA | Acoustic Symbol | NA | Holder Symbol | NA |
Symbol of Bearing Ring Shape | NA | Seal, Shield Symbols | NA | Precision Grade Symbol | NA |
Symbol of contact angle | NA | Special Configurations Code | NA | Symbols of Lubrication Amount | NA |
Holder Color | NA | Internal Symbol | NA | Material Symbol | NA |
How can we improve?
How can we improve?