1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Iron Terminal Screw Plus/Minus Head SK-type (spak washer + square opposite corner stopper included)【1,200-2,500 Pieces Per Package】

Iron Terminal Screw Plus/Minus Head SK-type (spak washer + square opposite corner stopper included)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,127.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 3 4
[Material] Iron
[Surface Processing] Trivalent White, Chromate Plating, Nickel Plating

Part Number
CSBPNHNDB-STN-M4-10
CSBPNHNDC-ST3W-M3-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Size

฿ 2,127.48

FASTENING 1 Pack(s)

1,200 Pieces Per Package

6 Day(s) 104100.7[Nickel Plating] Nickel Plating8.0×1.2

฿ 4,121.91

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10380.5[Trivalent Chromate] Trivalent White6.4×1.0

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Sales Unit Box/package Application Standard