1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Set Screw, Indented Tip, by Nissan Screw Co., Ltd.【1-200 Pieces Per Package】

Hexagon Socket Set Screw, Indented Tip, by Nissan Screw Co., Ltd.
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 7.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw with a hexagonal hole on the head.
[Features]
・Dimple tip.
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M3 M4 M5 M6 M8 M10 M12 M16 M20
・[Material] Steel, Stainless Steel
・[Surface Processing] None, Chromate Plating
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.

Part Number
SSHC-SUS-M16-15
SSHC-SUS-M16-16
SSHC-SUS-M16-20
SSHC-SUS-M16-25
SSHC-SUS-M16-30
SSHC-SUS-M16-35
SSHC-SUS-M16-40
SSHC-SUS-M16-45
SSHC-SUS-M16-50
SSHCA-ST-M16-15
SSHCA-ST-M16-25
SSHCA-ST-M16-30
SSHCA-ST-M16-35
SSHCA-ST-M16-100
SSHCA-ST-M20-55
SSHCA-ST-M20-60
SSHCA-ST-M20-65
SSHCA-ST-M20-70
SSHCA-ST-M20-75
SSHCA-ST-M20-80
SSHCA-ST-M20-85
SSHCA-ST-M20-100
SSHCB-ST-M12-35
SSHCB-SUS-M12-15
SSHCB-SUS-M12-16
SSHCB-SUS-M12-20
SSHCB-SUS-M12-25
SSHCB-SUS-M12-30
SSHCB-SUS-M12-40
SSHCC-SUS-M3-10SALE
SSHCC-SUS-M6-8SALE
SSHCC-SUS-M12-12
SSHCI-ST-M16-85
SSHCI-ST-M16-90
SSHCI-ST-M16-95
SSHCI-ST-M20-90
SSHCI-ST-M20-95
SSHCI-SUS-M20-25
SSHCI-SUS-M20-30
SSHCI-SUS-M20-35
SSHCI-SUS-M20-40
SSHCI-SUS-M20-45
SSHCI-SUS-M20-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Nominal of Thread (M) Material Surface Treatment_ Sales Unit

฿ 84.58

FASTENING 1 Piece(s) Available 6 Day(s) 101516[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 84.58

FASTENING 1 Piece(s) Available 5 Day(s) 101616[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 71.05

FASTENING 1 Piece(s) Available 5 Day(s) 102016[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 105.53

FASTENING 1 Piece(s) Available 6 Day(s) 102516[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 116.58

FASTENING 1 Piece(s) Available 6 Day(s) 103016[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 127.24

FASTENING 1 Piece(s) Available 6 Day(s) 103516[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 137.53

FASTENING 1 Piece(s) Available 5 Day(s) 104016[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 148.19

FASTENING 1 Piece(s) Available 6 Day(s) 104516[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 169.93

FASTENING 1 Piece(s) 6 Day(s) 105016[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 44.19

FASTENING 1 Piece(s) Available 6 Day(s) 101516[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 43.81

FASTENING 1 Piece(s) Available 6 Day(s) 102516[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 47.62

FASTENING 1 Piece(s) Available 6 Day(s) 103016[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 50.29

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 103516[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 194.29

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1010016[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 2,816.00

FASTENING 1 Pack(s)

30 Pieces Per Package

6 Day(s) 105520[Steel] SteelBlack Oxide CoatingBox/package

฿ 2,029.72

SA11 FASTENING 1 Pack(s)

20 Pieces Per Package

6 Day(s) 106020[Steel] SteelBlack Oxide CoatingBox/package

฿ 2,176.00

SA11 FASTENING 1 Pack(s)

20 Pieces Per Package

6 Day(s) 106520[Steel] SteelBlack Oxide CoatingBox/package

฿ 2,322.29

SA11 FASTENING 1 Pack(s)

20 Pieces Per Package

6 Day(s) 107020[Steel] SteelBlack Oxide CoatingBox/package

฿ 1,939.00

SA11 FASTENING 1 Pack(s)

20 Pieces Per Package

6 Day(s) 107520[Steel] SteelBlack Oxide CoatingBox/package

฿ 2,883.05

SA11 FASTENING 1 Pack(s)

20 Pieces Per Package

6 Day(s) 108020[Steel] SteelBlack Oxide CoatingBox/package

฿ 1,641.00

SA11 FASTENING 1 Pack(s)

15 Pieces Per Package

6 Day(s) 108520[Steel] SteelBlack Oxide CoatingBox/package

฿ 255.62

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1010020[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 24.61

FASTENING 1 Piece(s) Available 6 Day(s) 103512[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 2,304.77

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 101512[Stainless Steel] Stainless Steel[Not Provided] NoBox/package

฿ 19.15

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 101612[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 22.84

SA11 FASTENING 1 Piece(s) 6 Day(s) 102012[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 26.29

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102512[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 30.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103012[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 44.13

SA11 FASTENING 1 Piece(s) 6 Day(s) 104012[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 7.62

฿ 3.43

FASTENING 1 Piece(s) Same day 10103[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 9.53

฿ 4.00

FASTENING 1 Piece(s) Same day 1086[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 17.86

FASTENING 1 Piece(s) Available 6 Day(s) 101212[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 153.91

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108516[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 166.48

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 109016[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 180.58

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 109516[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 225.91

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 109020[Steel] SteelBlack Oxide CoatingLow Quantity (can be purchased from one)

฿ 2,404.58

SA11 FASTENING 1 Pack(s)

15 Pieces Per Package

6 Day(s) 109520[Steel] SteelBlack Oxide CoatingBox/package

฿ 251.43

FASTENING 1 Piece(s) Available 6 Day(s) 102520[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 274.29

FASTENING 1 Piece(s) Available 6 Day(s) 103020[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 308.58

FASTENING 1 Piece(s) Available 6 Day(s) 103520[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 342.86

FASTENING 1 Piece(s) Available 6 Day(s) 104020[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 377.15

FASTENING 1 Piece(s) Available 6 Day(s) 104520[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 514.29

FASTENING 1 Piece(s) Available 6 Day(s) 105020[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Tip Shape Cup Point Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Metric coarse Application Standard Additional Shape Standard