1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Thin Cross Roller Bearing

Ultra-Thin Cross Roller Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5,877.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extremely small, compact and lightweight bearing with a cross-section height of 5.5 mm and a width of 5 mm.
In addition, a separator is incorporated between the rollers.
Contributes to making machinery and equipment more compact and lightweight.

 
Part Number
CRBT205AC1SALE
CRBT305AC1SALE
CRBT405AC1
CRBT505AC1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)

฿ 5,877.09

฿ 3,352.88

BEARING 1 Piece(s) Same day 203114001290

฿ 5,988.67

฿ 3,303.35

BEARING 1 Piece(s) Same day 304117701970

฿ 6,104.46

IKO BEARING 1 Piece(s) Available 5 Day(s) 405120002520

฿ 6,274.00

BEARING 1 Piece(s) 5 Day(s) 506122803200

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Width B(mm) 5
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard / For high Speed
Retainer Type No Rotational Speed(rpm) 50000 Format of Shaft Bearing With Separator
Closed Type Open Type the Number of Oil Holes of Inner Wheel(piece) 0