1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Seating Pins Partially DIN 6321 (Old Norm)

RHL SMALL PARTS

Seating Pins Partially DIN 6321 (Old Norm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 522.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Can also be used for feet and stoppers, etc., in addition to supports and pedestals.

 
Part Number
22630.0002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 522.00

RHL SMALL PARTS 1 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Tapered
Insertion Guide Specifications No Mounting Side Shape Straight(Press Fit) Surface Treatment Polishing
Heat Treatment Immersion Quenching Material Steel Steel Type Tool Steel
Insertion Guide Outer Dia. D1(mm) 10 Insertion Guide Tolerance h9 Mounting Side Outer Dia. d(Ø) 6
Mounting Side Tolerance n6 Dimension l(mm) 8 Dimension h(mm) 8

Please check the type/dimensions/specifications of the part 22630.0002 in the Seating Pins Partially DIN 6321 (Old Norm) series.