(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Angular contact ball bearings are suitable for applications which require high-accuracy and high-speed performance. This type of bearing is designed to carry a combined load.
· The smaller the contact angle, the higher the speed in rotation, and the larger the contact angle, the greater the axial load capacity.
Part Number |
---|
7000C-5GLP5 |
7001 |
7005 |
7007C-5GLX2P4 |
7013C-5GLP4 |
7202 |
7202C-5GLP5 |
7203 |
7204-5GLP5 |
7204C-5GLP4 |
7205 |
7206B |
7212C-5GLP5 |
7304 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Retainer Type | Basic Load Rating: Static Load (N) | Preload | Contact angle (Degree) | Combination |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | JTE BEARING | 1 Piece(s) | Quote | 10 | Grade 5 | 10 | 26 | 8 | 6600 | 47000 | Momi removing | 2450 | Light Preload | 15° | - | ||
฿ 488.21 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | Grade 0 | 12 | 28 | 8 | 6750 | 29000 | Momi removing | 2750 | - | 30° | - | ||
฿ 977.00 | JTE BEARING | 1 Piece(s) | 20 Day(s) | 10 | Grade 0 | 25 | 47 | 12 | 14100 | 17000 | Momi removing | 7400 | - | 30° | - | ||
฿ 6,283.00 | JTE BEARING | 1 Piece(s) | Quote | 10 | Grade 4 | 35 | 62 | 14 | 23900 | 17000 | Momi removing | 13700 | Light Preload | 15° | Combination of two pieces | ||
฿ 9,747.00 | JTE BEARING | 1 Piece(s) | 16 Day(s) | 10 | Grade 4 | 65 | 100 | 18 | 46300 | 10000 | Momi removing | 34300 | Light Preload | 15° | - | ||
฿ 615.00 | JTE BEARING | 1 Piece(s) | 20 Day(s) | 10 | Grade 0 | 15 | 35 | 11 | 10100 | 24000 | Punching | 4250 | - | 30° | - | ||
฿ 100.00 | JTE BEARING | 1 Piece(s) | Quote | 10 | Grade 5 | 15 | 35 | 11 | 10800 | 33000 | Punching | 4550 | Light Preload | 15° | - | ||
฿ 1,383.00 | JTE BEARING | 1 Piece(s) | Available | 60 Day(s) | 10 | Grade 0 | 17 | 40 | 12 | 12700 | 21000 | Punching | 5500 | - | 30° | - | |
฿ 2,148.00 | JTE BEARING | 1 Piece(s) | 20 Day(s) | 10 | Grade 5 | 20 | 47 | 14 | 18100 | 17000 | Punching | 8400 | Light Preload | 30° | - | ||
฿ 100.00 | JTE BEARING | 1 Piece(s) | Quote | 10 | Grade 4 | 20 | 47 | 14 | 19400 | 24000 | Punching | 9000 | Light Preload | 15° | - | ||
฿ 803.00 | JTE BEARING | 1 Piece(s) | 12 Day(s) | 10 | Grade 0 | 25 | 52 | 15 | 20200 | 15000 | Punching | 10300 | - | 30° | - | ||
฿ 683.00 | JTE BEARING | 1 Piece(s) | Quote | 10 | Grade 0 | 30 | 62 | 16 | 25600 | 9600 | Punching | 13600 | - | 40° | - | ||
฿ 100.00 | JTE BEARING | 1 Piece(s) | Quote | 10 | Grade 5 | 60 | 110 | 22 | 80000 | 9500 | Punching | 49500 | Light Preload | 15° | - | ||
฿ 717.00 | JTE BEARING | 1 Piece(s) | 12 Day(s) | 10 | Grade 0 | 20 | 52 | 15 | 23400 | 17000 | Punching | 10400 | - | 30° | - |
Loading...
Raceway Ring Shape | Angular Contact Ball (Single Row) | Inner/Outer Ring Material | Steel | Outer Ring Type | Flat |
---|---|---|---|---|---|
Specifications, Environment | Standard / For high Speed | Load Direction | Radial | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | Steel | Clearance sign | CN (usually) |
How can we improve?
How can we improve?