(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We offer a lineup with inner diameter sizes ranging from ø3 to 8.
Suitable for a range of applications, including for ball screws, wheels and chain conveyors.
[Features]
· Developed based on standards that focus on versatility and high-frequency use
· International items at a low price. Recommended for those concerned with reducing costs.
Part Number |
---|
605-ZZ-C |
606-ZZ-C |
624-ZZ-C |
625-ZZ-C |
626-ZZ-C |
628-ZZ-C |
634-ZZ-C |
683-ZZ-C |
684-ZZ-C |
685-ZZ-C |
686-ZZ-C |
698-ZZ-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 127.11 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 7 Day(s) | - | 5 | 14 | 5 | 1330 | 39000 | 505 | ||
฿ 72.39 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | - | 6 | 17 | 6 | 2190 | 35000 | 865 | ||
฿ 145.72 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 4 | 13 | 5 | 1310 | 42000 | 490 | ||
฿ 72.39 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | - | 5 | 16 | 5 | 1760 | 37000 | 680 | ||
฿ 77.15 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | - | 6 | 19 | 6 | 2340 | 34000 | 885 | ||
฿ 80.96 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | - | 8 | 24 | 8 | 4000 | 31000 | 1590 | ||
฿ 127.11 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 7 Day(s) | - | 4 | 16 | 5 | 1760 | 37000 | 680 | ||
฿ 127.11 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 7 Day(s) | - | 3 | 7 | 3 | 390 | 58000 | 130 | ||
฿ 127.11 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 7 Day(s) | - | 4 | 9 | 4 | 640 | 49000 | 224 | ||
฿ 157.15 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | - | 5 | 11 | 5 | 715 | 43000 | 282 | ||
฿ 140.96 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | - | 6 | 13 | 5 | 1080 | 39000 | 440 | ||
฿ 163.81 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | - | 8 | 19 | 6 | 1990 | 33000 | 865 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Equivalent to SUJ2 | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Specifications, Environment | Standard |
Load Direction | Radial | Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | Equivalent to SUJ2 | Retainer Type | Punching |
How can we improve?
How can we improve?