1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Self-Aligning Roller Bearings, Cylindrical Hole Type / Taper Hole Type, [2210-CA]

Self-Aligning Roller Bearings, Cylindrical Hole Type / Taper Hole Type, [2210-CA]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,071.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. HRB was established in 1950 and it produces bearings for use in automobiles, electrical equipment, machine tools, aircraft, etc. One of the three biggest bearing manufacturers in China.

 
Part Number
22209CA/W33-H
22210CA/W33-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

฿ 1,071.77

SPHERICAL ROLLER BEARINGS 1 Piece(s) 6 Day(s) 458577100880005300

฿ 1,082.17

SPHERICAL ROLLER BEARINGS 10 Piece(s) 11 Day(s) 5090845001000005000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Width B(mm) 23 Inner/Outer Ring Material GCr15 Precision (JIS) Grade 0
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications Standard
Rolling Element Material GCr15 Outer Ring Type Flat Types Cylindrical Bore Shape