1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Two Rows Combination Angular Contact Ball Bearings, Rubber Seal Type

ANGULAR CONTACT BEARINGS

Two Rows Combination Angular Contact Ball Bearings, Rubber Seal Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,170.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Founded in 1950, HRB bearings are used in a wide range of applications, including automobiles, electrical equipment and machine tools. One of the three biggest Chinese manufacturers of bearings.

 
Part Number
3309A-2RSTN-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,170.62

ANGULAR CONTACT BEARINGS 10 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Double Row) Inner/Outer Ring Material GCr15 Bearing Type Double Shielded
Outer Ring Type Flat Precision (JIS) Grade 0 Inner Dia. d(Ø) 45
Outer Dia. D(Ø) 100 Width B(mm) 39.7 Basic Dynamic Load Rating(N) 72400
Specifications, Environment Standard Load Direction Radial Outer Ring With Outer Ring
Number of Raceway Ring Rows Double Row Size Standards Metric System Rolling Element Material GCr15
Combination of Angular Contact Ball Bearings Back Combination Basic Load Rating: Static Load(N) 54000 Allowable Rotational Speed(Grease Lubrication)(rpm) 4500

Please check the type/dimensions/specifications of the part 3309A-2RSTN-H in the Two Rows Combination Angular Contact Ball Bearings, Rubber Seal Type series.