(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These angular contact ball bearings have a contact angle so that they can sustain significant axial loads in 1 direction together with radial loads. Furthermore, since angular contact ball bearings generate an axial component when a radial load is applied, it is common to use them with a combination of 2, 3, 4, etc. Available with inner diameters ø10 to ø50. A partial inventory of the product has been kept in stock, hence same day delivery is possible. Established in 1950. One of the three biggest bearing manufacturers in China. Various HRB bearing products are used in a wide range of industries such as in automobiles, electric equipment and machine tools.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating: Static Load (N) | Allowable Rotational Speed(Grease Lubrication) (rpm) | Contact angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.15 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 26 | 8 | 4720 | 2140 | 50000 | 25 | ||
฿ 291.35 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 12 | 28 | 8 | 5230 | 2540 | 45000 | 25 | ||
฿ 304.63 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 15 | 32 | 9 | 5990 | 3240 | 38000 | 25 | ||
฿ 291.35 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 15 | 32 | 9 | 5990 | 3240 | 38000 | 15 | ||
฿ 291.35 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 17 | 35 | 10 | 6890 | 3820 | 34000 | 25 | ||
฿ 291.35 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 6 Day(s) | 17 | 35 | 10 | 7270 | 4000 | 38000 | 15 | ||
฿ 317.37 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 20 | 42 | 12 | 9950 | 5740 | 28000 | 25 | ||
฿ 343.38 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 25 | 47 | 12 | 11100 | 7080 | 22000 | 25 | ||
฿ 343.38 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 25 | 47 | 12 | 11700 | 7440 | 26000 | 15 | ||
฿ 390.21 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 30 | 55 | 13 | 14300 | 9840 | 19000 | 25 | ||
฿ 390.21 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 11 Day(s) | 30 | 55 | 13 | 15200 | 10300 | 20000 | 15 | ||
฿ 442.23 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 35 | 62 | 14 | 18200 | 13100 | 17000 | 25 | ||
฿ 442.23 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 6 Day(s) | 35 | 62 | 14 | 19100 | 13700 | 18000 | 15 | ||
฿ 483.86 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 40 | 62 | 12 | 18700 | 14200 | 15000 | 25 | ||
฿ 520.28 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 45 | 75 | 16 | 23100 | 18300 | 14000 | 25 | ||
฿ 685.40 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 50 | 80 | 16 | 23700 | 19700 | 12000 | 25 | ||
฿ 561.90 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 50 | 80 | 16 | 25000 | 20700 | 15000 | 15 | ||
฿ 286.15 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 11 Day(s) | 10 | 30 | 9 | 5230 | 2540 | 43000 | 25 | ||
฿ 286.15 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 11 Day(s) | 10 | 30 | 9 | 5230 | 2540 | 43000 | 15 | ||
฿ 286.15 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 12 | 32 | 10 | 7280 | 3420 | 45000 | 15 | ||
฿ 286.15 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 15 | 35 | 11 | 7770 | 4030 | 34000 | 25 | ||
฿ 286.15 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 11 Day(s) | 15 | 35 | 11 | 8030 | 4110 | 38000 | 15 | ||
฿ 291.35 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 17 | 40 | 12 | 10500 | 5640 | 30000 | 25 | ||
฿ 291.35 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 17 | 40 | 12 | 10900 | 5870 | 34000 | 15 | ||
฿ 301.76 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 6 Day(s) | 20 | 47 | 14 | 14000 | 7840 | 24000 | 25 | ||
฿ 301.76 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 20 | 47 | 14 | 14700 | 8190 | 28000 | 15 | ||
฿ 312.17 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 25 | 52 | 15 | 15900 | 9800 | 20000 | 25 | ||
฿ 312.17 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 25 | 52 | 15 | 16600 | 10300 | 24000 | 15 | ||
฿ 343.38 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | Same day | 30 | 62 | 16 | 22100 | 14100 | 17000 | 25 | ||
฿ 343.38 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 30 | 62 | 16 | 23000 | 14800 | 19000 | 15 | ||
฿ 369.40 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 6 Day(s) | 35 | 72 | 17 | 29100 | 19200 | 16000 | 25 | ||
฿ 405.81 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 40 | 80 | 18 | 30600 | 21500 | 14000 | 25 | ||
฿ 473.45 | ANGULAR CONTACT BEARINGS | 1 Piece(s) | 6 Day(s) | 50 | 90 | 20 | 40800 | 30300 | 11000 | 25 | ||
฿ 551.49 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 11 Day(s) | 45 | 100 | 25 | 62800 | 43300 | 13000 | 15 | ||
฿ 624.33 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 11 Day(s) | 50 | 110 | 27 | 70600 | 50000 | 11000 | 25 | ||
฿ 624.33 | ANGULAR CONTACT BEARINGS | 10 Piece(s) | 11 Day(s) | 50 | 110 | 27 | 73800 | 52200 | 11700 | 15 |
Loading...
Raceway Ring Shape | Angular Contact Ball (Single Row) | Inner/Outer Ring Material | GCr15 | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Specifications, Environment | Standard |
Load Direction | Radial | Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | GCr15 |
How can we improve?
How can we improve?