1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Grooved Ball Bearing With Snap Ring Groove One Shield Type / Open Type

Deep Grooved Ball Bearing With Snap Ring Groove One Shield Type / Open Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 223.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Founded in 1950, HRB bearings are used in a wide range of applications, including automobiles, electrical equipment and machine tools. One of the three biggest Chinese manufacturers of bearings.

 
Part Number
6005N-H
6200N-H
6203N-H
6205N-H
6208N-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

฿ 249.73

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 25471210100585015000

฿ 223.72

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 103095100239024000

฿ 234.12

DEEP GROOVE BALL BEARINGS 5 Piece(s) 6 Day(s) 17401210300479017000

฿ 249.73

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 25521514000787012000

฿ 312.17

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 40801827600174008500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material GCr15 Bearing Type Open Type
Outer Ring Type With Retaining Ring Grooves Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material GCr15