(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Founded in 1950, HRB bearings are used in a wide range of applications, including automobiles, electrical equipment and machine tools. One of the three biggest Chinese manufacturers of bearings.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bearing Type | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating: Static Load (N) | Allowable Rotational Speed(Grease Lubrication) (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 256.61 ฿ 72.80 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | Double Shielded | 10 | 26 | 8 | 4590 | 1970 | 30000 | ||
฿ 262.95 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 12 | 28 | 8 | 5100 | 2390 | 26000 | ||
฿ 239.33 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 15 | 32 | 9 | 5620 | 2840 | 22000 | ||
฿ 239.33 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 17 | 35 | 10 | 6500 | 3360 | 19000 | ||
฿ 234.12 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Single Shielded | 17 | 35 | 10 | 6500 | 3360 | 19000 | ||
฿ 249.73 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 20 | 42 | 12 | 9440 | 5030 | 17000 | ||
฿ 265.34 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 25 | 47 | 12 | 10100 | 5850 | 15000 | ||
฿ 291.35 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 30 | 55 | 13 | 13300 | 8360 | 12000 | ||
฿ 317.37 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 35 | 62 | 14 | 16000 | 10300 | 10000 | ||
฿ 343.38 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 40 | 68 | 15 | 16800 | 11600 | 9500 | ||
฿ 390.21 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 50 | 80 | 16 | 20700 | 15400 | 8500 | ||
฿ 223.72 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 8 | 22 | 7 | 3280 | 1360 | 36000 | ||
฿ 223.72 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 9 | 24 | 7 | 3320 | 1430 | 32000 | ||
฿ 234.12 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 10 | 30 | 9 | 5100 | 2390 | 24000 | ||
฿ 234.12 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 15 | 35 | 11 | 7660 | 3720 | 19000 | ||
฿ 234.12 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Single Shielded | 15 | 35 | 11 | 7660 | 3720 | 19000 | ||
฿ 234.12 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Single Shielded | 17 | 40 | 12 | 10300 | 4790 | 17000 | ||
฿ 249.73 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Double Shielded | 20 | 47 | 14 | 12990 | 6650 | 15000 | ||
฿ 260.14 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 25 | 52 | 15 | 14000 | 7870 | 12000 | ||
฿ 312.17 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 35 | 72 | 17 | 25600 | 15500 | 9000 | ||
฿ 338.18 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 40 | 80 | 18 | 27600 | 17400 | 8500 | ||
฿ 317.37 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Single Shielded | 40 | 80 | 18 | 27600 | 17400 | 8500 | ||
฿ 353.79 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 45 | 85 | 19 | 31200 | 20400 | 7500 | ||
฿ 291.35 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 12 | 32 | 14 | 6760 | 3050 | 22000 | ||
฿ 291.35 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 15 | 35 | 14 | 7660 | 3720 | 19000 | ||
฿ 327.77 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 20 | 47 | 18 | 12900 | 6650 | 15000 | ||
฿ 499.46 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 6 Day(s) | Double Shielded | 40 | 80 | 23 | 27600 | 17400 | 8500 | ||
฿ 598.32 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 50 | 90 | 23 | 35100 | 23200 | 7000 | ||
฿ 249.73 | DEEP GROOVE BALL BEARINGS | 4 Piece(s) | 6 Day(s) | Single Shielded | 15 | 42 | 13 | 11400 | 5400 | 17000 | ||
฿ 265.34 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 17 | 47 | 14 | 13500 | 6550 | 16000 | ||
฿ 275.75 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 20 | 52 | 15 | 16000 | 7880 | 13000 | ||
฿ 301.76 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 25 | 62 | 17 | 22500 | 11600 | 11000 | ||
฿ 338.18 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 30 | 72 | 19 | 26700 | 14900 | 9000 | ||
฿ 421.42 | DEEP GROOVE BALL BEARINGS | 10 Piece(s) | 11 Day(s) | Double Shielded | 40 | 90 | 23 | 40800 | 24000 | 7500 | ||
฿ 546.29 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | Double Shielded | 50 | 110 | 27 | 57500 | 35300 | 6300 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | GCr15 | Outer Ring Type | Flat |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Specifications, Environment | Standard | Load Direction | Radial |
Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Rolling Element Material | GCr15 |
How can we improve?
How can we improve?