1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Groove Ball Bearing (Open Type)

Deep Groove Ball Bearing (Open Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 208.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Different lubrication methods can be used depending on the application. You can select from inner diameters of ø7 to ø50. A partial inventory of the product has been kept in stock, hence same day delivery is possible. Established in 1950. One of the three biggest bearing manufacturers in China. Various HRB bearing products are used in a wide range of industries such as in automobiles, electric equipment and machine tools.

 
Part Number
16002-H
16003-H
16004-H
16005-H
16006-H
16008-H
6000-H
6001-H
6002-H
6003-H
6004-H
6005-H
6007-H
6008-H
6009-H
607-H
608-H
609-H
61801TN-H
61802TN-H
61804TN-H
61805TN-H
61806TN-H
61807TN-H
61808TN-H
61809TN-H
61810TN-H
61900-HSALE
61902-H
61903-H
61904-H
61905-H
61906-H
61907-H
61908-H
61909-H
61910-H
6200-H
6201-H
6202-H
6203-H
6204-H
6205-H
6206-H
6207-H
629-H
6301-H
6302-H
6310-H
6408-H
6409-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

฿ 234.12

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 153285620284022000

฿ 260.85

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 173586500336019000

฿ 239.33

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 204287900445017000

฿ 249.73

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 254788840563014000

฿ 260.14

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 3055911200736012000

฿ 301.76

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 4068913500100009500

฿ 223.72

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 102684590197030000

฿ 223.72

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 122885100239026000

฿ 223.72

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 153295620284022000

฿ 234.12

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 1735106500336019000

฿ 234.12

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 2042129440503017000

฿ 249.73

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 25471210100585015000

฿ 286.15

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 356214160001030010000

฿ 301.76

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 40681516800116009500

฿ 317.37

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 45751619900140009000

฿ 208.11

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 7196224089538000

฿ 217.11

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 82273280136036000

฿ 213.31

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 92473320143032000

฿ 239.33

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 122151910104032000

฿ 269.12

DEEP GROOVE BALL BEARINGS 10 Piece(s) 6 Day(s) 152452080126028000

฿ 286.15

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 203273480223019000

฿ 301.76

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 253773840280017000

฿ 291.29

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 304274150332015000

฿ 390.21

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 354774290360013000

฿ 421.42

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 405274520410011000

฿ 457.84

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 45587473045009500

฿ 499.46

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 50657493049409000

฿ 260.53

฿ 230.44

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10226195075034000

฿ 249.73

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 152874330225024000

฿ 291.35

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 173074600255022000

฿ 317.37

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 203796380365018000

฿ 343.38

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 254297320456016000

฿ 459.42

DEEP GROOVE BALL BEARINGS 10 Piece(s) 6 Day(s) 304798050537014000

฿ 390.21

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 3555109540683011000

฿ 473.45

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 40621212200890010000

฿ 509.87

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 45681214200109009000

฿ 546.29

DEEP GROOVE BALL BEARINGS 10 Piece(s) 6 Day(s) 50721214600117008500

฿ 223.72

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 103095100239024000

฿ 223.72

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 1232106760305022000

฿ 223.72

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 1535117660372019000

฿ 223.72

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 17401210300479017000

฿ 234.12

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 20471412900665015000

฿ 239.33

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 25521514000787012000

฿ 278.78

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 306216195001130010000

฿ 286.15

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 35721725600155009000

฿ 213.31

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 92684550196028000

฿ 239.33

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 1237128580392019000

฿ 239.33

DEEP GROOVE BALL BEARINGS 4 Piece(s) 6 Day(s) 15421311400540017000

฿ 468.25

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 501102757600353006300

฿ 499.46

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 401102763800366006700

฿ 577.51

DEEP GROOVE BALL BEARINGS 10 Piece(s) 11 Day(s) 451202972900426006000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material GCr15 Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material GCr15