1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thrust Ball Bearings, Angular, For Ball Screw Support (For High Load Capacity), NSK TAC02 And 03 Series

Thrust Ball Bearings, Angular, For Ball Screw Support (For High Load Capacity), NSK TAC02 And 03 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,001.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Limit axial load has been improved thanks to a design with optimized internal specifications. Supports device miniaturization due to a reduction in row number. Bearings with special inner diameter dimensions are also available. It is possible to make the screw shaft end compact by using a bearing with a higher load capacity, without changing the shaft diameter.

Part Number
15TAC02DT85SUMPN7BSALE
25TAC02DT85SUHPN7D
40TAC03DT85SUMPN5D
45TAC03DT85SUMPN5DSALE
50TAC03DT85SUMPN5DSALE
55TAC03DT85SUMPN5D
60TAC03DT85SUMPN5D
80TAC03DT85SUMPN5D
100TAC03DT85SUELPN01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Preload Precision Grade Symbol Preload Mark

฿ 3,001.61

฿ 1,801.27

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) Same day 1015351121000Medium PrecompressionPN7BM

฿ 3,625.32

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) Same day 1025521537000Heavy PrecompressionPN7DH

฿ 5,127.03

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 3 Day(s) 10409023113000Medium PrecompressionPN5DM

฿ 6,646.78

฿ 3,988.73

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) Same day 104510025133000Medium PrecompressionPN5DM

฿ 6,646.78

฿ 3,988.73

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) Same day 105011027166000Medium PrecompressionPN5DM

฿ 8,206.05

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 90 Day(s) 105512029190000Medium PrecompressionPN5DM

฿ 8,135.64

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 90 Day(s) 106013031218000Medium PrecompressionPN5DM

฿ 23,941.47

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 90 Day(s) 108017039305000Medium PrecompressionPN5DM

฿ 32,939.69

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 90 Day(s) 1010021547420000Small PreloadPN01EL

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Single Row) Inner/Outer Ring Material Steel Bearing Type Double Shielded
Outer Ring Type Flat Specifications, Environment Standard Outer Ring With Outer Ring
Size Standards Metric System Rolling Element Material Steel Holder Symbol T85
Symbol of contact angle D Combination symbol SU