(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Screw Support Angular Contact Thrust Ball Bearings (for machine tools) NSK TAC B Series
These bearings are designed to provide high-precision and high-speed axial support for ball screws used in machine tools, such as CNC milling machines. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter (mm.) : 15, 30 and 45
● Outer Diameter (mm.) : 47, 72 and 75
● Width Minimum / Maximum (mm.) : 15
● Precision Grade : PN7B
● Bearing Type : Open (No cover)
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number |
---|
15TAC47BSUC10PN7B |
30TAC72BSUC10PN7B |
45TAC75BSUC10PN7B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Basic Dynamic Load Rating (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,642.15 | NSK ANGULAR CONTACT BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | 15 | 47 | 21900 | ||
฿ 5,271.07 | NSK ANGULAR CONTACT BEARINGS | 1 Piece(s) | 90 Day(s) | 10 | 30 | 72 | 29200 | ||
฿ 4,116.47 | NSK ANGULAR CONTACT BEARINGS | 1 Piece(s) | 90 Day(s) | 10 | 45 | 75 | 33000 |
Loading...
Raceway Ring Shape | Angular Contact Ball (Single Row) | Inner/Outer Ring Material | Steel | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Width(mm) | 15 | Specifications, Environment | Standard / For high Speed |
Outer Ring | With Outer Ring | Size Standards | Metric System | Rolling Element Material | Steel |
Seal, Shield Symbols | No | Precision Grade Symbol | PN7B | Symbol of contact angle | B |
Combination symbol | SU | Preload Mark | C10 |
How can we improve?
How can we improve?