(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing with a low sectional height and large load rating. The outer ring has high rigidity and can easily be used even for light alloy housings.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) | Closed Type | Shield Shape | the Number of Oil Holes of Inner Wheel (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.00 | IKO BEARING | 1 Piece(s) | Quote | 10 | 15.875 | 28.575 | 19.05 | Single Row | Inch Base | 25000 | 18900 | 19700 | - | No Inner Wheel | - | ||
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 22.225 | 34.925 | 19.05 | Single Row | Inch Base | 18000 | 23000 | 27100 | - | No Inner Wheel | - | ||
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 31.75 | 44.45 | 25.4 | Single Row | Inch Base | 13000 | 36000 | 53500 | - | No Inner Wheel | - | ||
฿ 1,114.03 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 31.75 | 44.45 | 31.75 | Single Row | Inch Base | 13000 | 44600 | 70300 | - | No Inner Wheel | - | |
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 50.8 | 65.088 | 25.4 | Single Row | Inch Base | 8000 | 51000 | 89400 | - | No Inner Wheel | - | ||
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 50.8 | 65.088 | 31.75 | Single Row | Inch Base | 8000 | 63200 | 118000 | - | No Inner Wheel | - | ||
฿ 1,295.74 | IKO BEARING | 1 Piece(s) | 84 Day(s) | - | 19.05 | 38.1 | 25.650 | Single Row | Inch Base | 16000 | 32100 | 43300 | - | With Inner Wheel | 1 | ||
฿ 949.65 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 22 | 39 | 17 | Single Row | Metric System | 14000 | 21400 | 28900 | - | With Inner Wheel | 0 | |
฿ 1,178.21 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 22 | 39 | 18 | Single Row | Metric System | 7000 | 18300 | 23700 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,016.01 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 28 | 45 | 17 | Single Row | Metric System | 12000 | 24500 | 32700 | - | With Inner Wheel | 0 | |
฿ 705.97 ฿ 383.13 | BEARING | 1 Piece(s) | Same day | - | 10 | 22 | 13 | Single Row | Metric System | 30000 | 9230 | 10100 | - | With Inner Wheel | 0 | ||
฿ 859.14 | IKO BEARING | 1 Piece(s) | Available | 8 Day(s) | - | 10 | 22 | 14 | Single Row | Metric System | 14000 | 8080 | 8490 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,019.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 12 | 24 | 14 | Single Row | Metric System | 12000 | 8470 | 9320 | Double-sided Closed Type | With Inner Wheel | 0 | ||
฿ 979.46 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 15 | 28 | 14 | Single Row | Metric System | 9500 | 9570 | 11600 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,031.92 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 17 | 30 | 14 | Single Row | Metric System | 8500 | 10300 | 13100 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 893.26 | BEARING | 1 Piece(s) | 8 Day(s) | - | 20 | 37 | 17 | Single Row | Metric System | 16000 | 21000 | 25000 | - | With Inner Wheel | 0 | ||
฿ 1,112.77 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | 37 | 18 | Single Row | Metric System | 7500 | 18000 | 20500 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,085.00 | IKO BEARING | 1 Piece(s) | Same day | - | 25 | 42 | 17 | Single Row | Metric System | 13000 | 23700 | 30700 | - | With Inner Wheel | 0 | ||
฿ 1,220.13 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 25 | 42 | 18 | Single Row | Metric System | 6500 | 20300 | 25100 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,205.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 30 | 47 | 17 | Single Row | Metric System | 11000 | 25200 | 34700 | - | With Inner Wheel | 0 | ||
฿ 1,386.88 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 30 | 47 | 18 | Single Row | Metric System | 5500 | 21500 | 28400 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,377.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 35 | 55 | 20 | Single Row | Metric System | 9500 | 32000 | 50100 | - | With Inner Wheel | 0 | ||
฿ 1,600.12 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 35 | 55 | 21 | Single Row | Metric System | 4500 | 30100 | 46300 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 1,549.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 40 | 62 | 22 | Single Row | Metric System | 8500 | 41600 | 67400 | - | With Inner Wheel | 0 | ||
฿ 1,782.95 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 50 | 72 | 22 | Single Row | Metric System | 7000 | 46200 | 82100 | - | With Inner Wheel | 0 | |
฿ 2,164.47 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 55 | 80 | 25 | Single Row | Metric System | 6500 | 57600 | 97200 | - | With Inner Wheel | 0 | |
฿ 4,303.85 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 75 | 105 | 30 | Single Row | Metric System | 4500 | 86200 | 169000 | - | With Inner Wheel | 0 | |
฿ 8,791.25 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 100 | 140 | 40 | Single Row | Metric System | 3500 | 145000 | 329000 | - | With Inner Wheel | 0 | |
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 220 | 300 | 80 | Single Row | Metric System | 1400 | 536000 | 1200000 | - | With Inner Wheel | 0 | ||
฿ 920.03 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 5 | 13 | 10 | Single Row | Metric System | 60000 | 2960 | 2690 | - | With Inner Wheel | 0 | |
฿ 905.24 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 6 | 15 | 10 | Single Row | Metric System | 50000 | 3960 | 3420 | - | With Inner Wheel | 0 | |
฿ 742.13 ฿ 401.79 | BEARING | 1 Piece(s) | Same day | - | 8 | 19 | 11 | Single Row | Metric System | 40000 | 6180 | 5030 | - | With Inner Wheel | 0 | ||
฿ 1,067.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 12 | 24 | 22 | Single Row | Metric System | 25000 | 17100 | 23000 | - | With Inner Wheel | 0 | ||
฿ 1,536.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 12 | 24 | 23 | Double Row | Metric System | 12000 | 15500 | 20400 | Double-sided Closed Type | With Inner Wheel | 0 | ||
฿ 1,237.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 15 | 28 | 23 | Single Row | Metric System | 20000 | 19300 | 28800 | - | With Inner Wheel | 0 | ||
฿ 1,329.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 17 | 30 | 23 | Single Row | Metric System | 18000 | 20800 | 32500 | - | With Inner Wheel | 0 | ||
฿ 1,633.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 17 | 30 | 24 | Double Row | Metric System | 8500 | 19800 | 30600 | Double-sided Closed Type | With Inner Wheel | 0 | ||
฿ 1,567.00 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 20 | 37 | 30 | Single Row | Metric System | 16000 | 35400 | 48900 | - | With Inner Wheel | 0 | ||
฿ 1,854.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 20 | 37 | 31 | Double Row | Metric System | 7500 | 33000 | 44600 | Double-sided Closed Type | With Inner Wheel | 0 | ||
฿ 1,719.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 2,071.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 25 | 42 | 31 | Double Row | Metric System | 6500 | 39200 | 58700 | Double-sided Closed Type | With Inner Wheel | 0 | ||
฿ 1,899.00 | BEARING | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 2,311.00 | IKO BEARING | 1 Piece(s) | 7 Day(s) | - | 30 | 47 | 31 | Double Row | Metric System | 5500 | 40100 | 63000 | Double-sided Closed Type | With Inner Wheel | 0 | ||
฿ 2,582.00 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 35 | 55 | 37 | Double Row | Metric System | 4500 | 51600 | 92600 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 2,516.38 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 40 | 62 | 40 | Double Row | Metric System | 8500 | 71300 | 135000 | - | With Inner Wheel | 0 | |
฿ 2,971.08 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 40 | 62 | 41 | Double Row | Metric System | 4000 | 63700 | 117000 | Double-sided Closed Type | With Inner Wheel | 0 | |
฿ 3,108.96 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 50 | 72 | 40 | Double Row | Metric System | 7000 | 79200 | 164000 | - | With Inner Wheel | 0 | |
฿ 3,423.33 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 55 | 80 | 45 | Double Row | Metric System | 6500 | 98700 | 194000 | - | With Inner Wheel | 0 | |
฿ 6,315.24 | IKO BEARING | 1 Piece(s) | Available | 8 Day(s) | - | 70 | 100 | 54 | Double Row | Metric System | 5000 | 134000 | 311000 | - | With Inner Wheel | 0 | |
฿ 765.52 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 18 | 26 | 13 | Single Row | Metric System | 11000 | 9260 | 10800 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 923.40 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 28 | 39 | 17 | Single Row | Metric System | 7000 | 18300 | 23700 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,030.22 | IKO BEARING | 1 Piece(s) | 6 Day(s) | - | 32 | 45 | 17 | Single Row | Metric System | 6000 | 21000 | 26800 | Double-sided Closed Type | No Inner Wheel | - | ||
฿ 1,184.55 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 40 | 52 | 20 | Single Row | Metric System | 5000 | 29400 | 44200 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,343.16 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 45 | 58 | 20 | Single Row | Metric System | 4000 | 31600 | 50400 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,533.78 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 65 | 22 | Single Row | Metric System | 4000 | 38000 | 60900 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,682.44 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 55 | 70 | 22 | Single Row | Metric System | 3500 | 39600 | 66100 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,890.81 | IKO BEARING | 1 Piece(s) | Available | 14 Day(s) | - | 60 | 75 | 22 | Single Row | Metric System | 3000 | 42100 | 73600 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 2,787.65 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 70 | 88 | 25 | Single Row | Metric System | 2500 | 55700 | 96300 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,453.51 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 28 | 39 | 30 | Double Row | Metric System | 7000 | 33800 | 52000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,644.11 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 32 | 45 | 30 | Double Row | Metric System | 6000 | 38900 | 59100 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,860.93 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 40 | 52 | 40 | Double Row | Metric System | 5000 | 50300 | 88300 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 670.68 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 14 | 22 | 13 | Single Row | Metric System | 14000 | 8080 | 8490 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 709.88 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 24 | 13 | Single Row | Metric System | 12000 | 8470 | 9320 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 759.64 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 20 | 28 | 13 | Single Row | Metric System | 9500 | 9570 | 11600 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 810.90 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 22 | 30 | 13 | Single Row | Metric System | 8500 | 10300 | 13100 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 872.13 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 25 | 37 | 17 | Single Row | Metric System | 7500 | 18000 | 20500 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 964.11 | IKO BEARING | 1 Piece(s) | Available | 8 Day(s) | 10 | 30 | 42 | 17 | Single Row | Metric System | 6500 | 20300 | 25100 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,090.46 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 35 | 47 | 17 | Single Row | Metric System | 5500 | 21500 | 28400 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,224.37 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 42 | 55 | 20 | Single Row | Metric System | 4500 | 30100 | 46300 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,398.98 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 48 | 62 | 22 | Single Row | Metric System | 4000 | 37200 | 58400 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,630.29 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 52 | 68 | 22 | Single Row | Metric System | 3500 | 38900 | 63400 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,752.09 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 58 | 72 | 22 | Single Row | Metric System | 3500 | 41300 | 71100 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,994.90 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 63 | 80 | 25 | Single Row | Metric System | 3000 | 52200 | 85700 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 2,536.45 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 68 | 85 | 25 | Single Row | Metric System | 3000 | 54500 | 92800 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 3,809.97 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 80 | 100 | 30 | Single Row | Metric System | 2500 | 76900 | 143000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 4,181.47 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 85 | 105 | 30 | Single Row | Metric System | 2000 | 79600 | 153000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 4,781.23 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 90 | 110 | 30 | Single Row | Metric System | 2000 | 80700 | 158000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 5,484.21 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 100 | 120 | 35 | Single Row | Metric System | 1900 | 103000 | 225000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 7,080.53 | IKO BEARING | 1 Piece(s) | Available | 14 Day(s) | 10 | 20 | 28 | 35 | Single Row | Metric System | 1700 | 109000 | 250000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 8,309.34 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 22 | 30 | 40 | Single Row | Metric System | 1700 | 134000 | 297000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 11,014.08 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 125 | 150 | 40 | Single Row | Metric System | 1500 | 140000 | 322000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 13,353.29 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 135 | 165 | 45 | Single Row | Metric System | 1400 | 178000 | 410000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 15,741.13 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 150 | 180 | 50 | Single Row | Metric System | 1300 | 206000 | 511000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 17,662.88 | IKO BEARING | 1 Piece(s) | Available | 7 Day(s) | - | 160 | 190 | 36 | Single Row | Metric System | 1200 | 214000 | 549000 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,182.38 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 16 | 24 | 22 | Double Row | Metric System | 12000 | 15500 | 20400 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,211.78 | IKO BEARING | 1 Piece(s) | 10 Day(s) | 10 | 22 | 30 | 23 | Double Row | Metric System | 9500 | 18500 | 27100 | Double-sided Closed Type | No Inner Wheel | - | ||
฿ 1,258.98 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 20 | 28 | 23 | Double Row | Metric System | 8500 | 19800 | 30600 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,419.74 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 25 | 37 | 30 | Double Row | Metric System | 7500 | 33000 | 44600 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,564.48 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 30 | 42 | 30 | Double Row | Metric System | 6500 | 39200 | 58700 | Double-sided Closed Type | No Inner Wheel | - | |
฿ 1,741.49 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 35 | 47 | 30 | Double Row | Metric System | 5500 | 40100 | 63000 | Double-sided Closed Type | No Inner Wheel | - |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel |
Outer Ring Type | Semicircular Grooved | Format of Shaft Bearing | Holder Mounted |
How can we improve?
How can we improve?