(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Combined type needle roller bearings can be subjected to radial load and axial load simultaneously.
[Uses]
· Widely used for machine tools, industrial machines, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Rotational Speed (rpm) | Format of Shaft Bearing | Shield Shape | I.D.(the Smaller Diameter Side) (mm) | Outer Diameter (Small Diameter Side) (mm) | Basic Dynamic Load Rating C Radial (N) | Basic Dynamic Load Rating C Axial (N) | Basic Static Load Rating Co Radial (N) | Basic Static Load Rating Co Axial (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,555.39 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 17 | 30 | 18 | 18000 | Angular type with holder including ball bearings | - | - | - | 8220 | 2050 | 11500 | 3340 | |
฿ 1,745.41 | IKO BEARING | 1 Piece(s) | Available | 3 Day(s) | - | 20 | 37 | 23 | 16000 | Angular type with holder including ball bearings | - | - | - | 14300 | 3810 | 18400 | 6110 | |
฿ 2,083.13 | IKO BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 42 | 23 | 13000 | Angular type with holder including ball bearings | - | - | - | 15800 | 4300 | 22100 | 7520 | |
฿ 2,394.92 | IKO BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 47 | 23 | 11000 | Angular type with holder including ball bearings | - | - | - | 17700 | 4550 | 26800 | 8460 | |
฿ 2,794.51 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 55 | 27 | 9500 | Angular type with holder including ball bearings | - | - | - | 24000 | 4890 | 42100 | 9870 | |
฿ 3,335.25 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 40 | 62 | 30 | 8500 | Angular type with holder including ball bearings | - | - | - | 30600 | 5350 | 60400 | 11800 | |
฿ 4,306.51 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 68 | 30 | 7000 | Angular type with holder including ball bearings | - | - | - | 32600 | 5450 | 68500 | 12700 | |
฿ 4,959.92 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 50 | 72 | 30 | 7000 | Angular type with holder including ball bearings | - | - | - | 33600 | 5660 | 72500 | 13600 | |
฿ 3,091.66 | IKO BEARING | 1 Piece(s) | 2 Day(s) | 10 | 60 | 85 | 34 | 6000 | Angular type with holder including ball bearings | - | - | - | 41800 | 10700 | 82200 | 26700 | ||
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 65 | 90 | 34 | 5500 | Angular type with holder including ball bearings | - | - | - | 43800 | 11000 | 90200 | 28700 | ||
฿ 1,866.10 | IKO BEARING | 1 Piece(s) | 6 Day(s) | - | 15 | 28 | 20 | 20000 | Three-point contact type with holder including ball bearings | - | - | - | 7710 | 1900 | 10200 | 2920 | ||
฿ 2,050.87 | IKO BEARING | 1 Piece(s) | 6 Day(s) | 10 | 17 | 30 | 20 | 18000 | Three-point contact type with holder including ball bearings | - | - | - | 8220 | 2050 | 11800 | 3340 | ||
฿ 2,258.60 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 37 | 25 | 16000 | Three-point contact type with holder including ball bearings | - | - | - | 14300 | 3810 | 18400 | 6110 | |
฿ 2,666.87 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 25 | 42 | 25 | 13000 | Three-point contact type with holder including ball bearings | - | - | - | 15800 | 4300 | 22100 | 7520 | |
฿ 3,163.21 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 47 | 25 | 11000 | Three-point contact type with holder including ball bearings | - | - | - | 17700 | 4550 | 26800 | 8460 | |
฿ 3,716.89 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 55 | 30 | 9500 | Three-point contact type with holder including ball bearings | - | - | - | 24000 | 4890 | 42100 | 9870 | |
฿ 4,301.95 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 62 | 34 | 8500 | Three-point contact type with holder including ball bearings | - | - | - | 30600 | 5350 | 60400 | 11800 | |
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | 10 | 45 | 68 | 34 | 7000 | Three-point contact type with holder including ball bearings | - | - | - | 32600 | 5450 | 68500 | 12700 | ||
฿ 6,324.94 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 72 | 34 | 7000 | Three-point contact type with holder including ball bearings | - | - | - | 33600 | 5660 | 72500 | 13600 | |
฿ 7,371.08 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 55 | 80 | 38 | 6500 | Three-point contact type with holder including ball bearings | - | - | - | 39500 | 10400 | 74400 | 24700 | |
฿ 10,785.93 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 90 | 38 | 5500 | Three-point contact type with holder including ball bearings | - | - | - | 43800 | 11000 | 90200 | 28700 | |
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | 10 | 70 | 100 | 45 | 5000 | Three-point contact type with holder including ball bearings | - | - | - | 56400 | 13500 | 127000 | 35000 | ||
฿ 1,132.92 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | 19 | 23 | 9500 | With Thrust and Ball Bearing | Without inner and outer rings | 10 | 19 | 8230 | 10000 | 9190 | 11100 | |
฿ 1,348.05 ฿ 757.74 | BEARING | 1 Piece(s) | Same day | 10 | 10 | 19 | 23 | 9500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 10 | 19 | 8230 | 10000 | 9190 | 11100 | ||
฿ 1,158.78 | IKO BEARING | 1 Piece(s) | 10 Day(s) | 10 | 12 | 21 | 23 | 9000 | With Thrust and Ball Bearing | Without inner and outer rings | 12 | 21 | 9250 | 9670 | 11200 | 11100 | ||
฿ 1,363.73 | BEARING | 1 Piece(s) | Same day | 10 | 12 | 21 | 23 | 9000 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 12 | 21 | 9250 | 9670 | 11200 | 11100 | ||
฿ 1,193.85 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | 24 | 23 | 8500 | With Thrust and Ball Bearing | Without inner and outer rings | 15 | 24 | 12300 | 9930 | 14900 | 12200 | |
฿ 1,406.12 | BEARING | 1 Piece(s) | 5 Day(s) | - | 15 | 24 | 23 | 8500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 15 | 24 | 12300 | 9930 | 14900 | 12200 | ||
฿ 1,263.52 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | 10 | 17 | 26 | 27 | 8500 | With Thrust and Ball Bearing | Without inner and outer rings | 17 | 26 | 12900 | 10800 | 16300 | 14500 | |
฿ 1,520.41 | BEARING | 1 Piece(s) | Same day | - | 17 | 26 | 25 | 8500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 17 | 26 | 12900 | 10800 | 16300 | 14500 | ||
฿ 1,619.04 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | 30 | 30 | 7500 | With Thrust and Ball Bearing | Without inner and outer rings | 20 | 30 | 17600 | 14200 | 25400 | 19700 | |
฿ 1,954.01 | BEARING | 1 Piece(s) | Available | Same day | - | 20 | 30 | 30 | 7500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 20 | 30 | 17600 | 14200 | 25400 | 19700 | |
฿ 1,808.13 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 25 | 37 | 30 | 7000 | With Thrust and Ball Bearing | Without inner and outer rings | 25 | 37 | 20000 | 19600 | 32100 | 29700 | |
฿ 2,154.28 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 25 | 37 | 30 | 7000 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 25 | 37 | 20000 | 19600 | 32100 | 29700 | |
฿ 2,245.50 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 30 | 42 | 30 | 6500 | With Thrust and Ball Bearing | Without inner and outer rings | 30 | 42 | 25100 | 20400 | 40100 | 33600 | ||
฿ 2,671.85 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 30 | 42 | 30 | 6500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 30 | 42 | 25100 | 20400 | 40100 | 33600 | ||
฿ 3,165.63 | IKO BEARING | 1 Piece(s) | 5 Day(s) | 10 | 35 | 47 | 30 | 6000 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 35 | 47 | 26900 | 21200 | 46200 | 37600 | ||
฿ 3,030.58 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 40 | 52 | 32 | 5500 | With Thrust and Ball Bearing | Without inner and outer rings | 40 | 52 | 29400 | 26900 | 54100 | 50000 | |
฿ 3,655.66 ฿ 2,279.67 | BEARING | 1 Piece(s) | Same day | - | 40 | 52 | 32 | 5500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 40 | 52 | 29400 | 26900 | 54100 | 50000 | ||
฿ 3,576.69 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 45 | 58 | 32 | 5000 | With Thrust and Ball Bearing | Without inner and outer rings | 45 | 58 | 31000 | 27900 | 60200 | 55100 | |
฿ 4,285.73 | IKO BEARING | 1 Piece(s) | 10 Day(s) | 10 | 45 | 58 | 32 | 5000 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 45 | 58 | 31000 | 27900 | 60200 | 55100 | ||
฿ 3,919.85 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 50 | 62 | 35 | 4500 | With Thrust and Ball Bearing | Without inner and outer rings | 50 | 62 | 42200 | 28800 | 83400 | 60100 | |
฿ 4,658.29 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 50 | 62 | 35 | 4500 | With Thrust and Ball Bearing | With dust proof cover without inner and outer rings | 50 | 62 | 42200 | 28800 | 83400 | 60100 | |
฿ 4,789.85 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 60 | 78 | 40 | 4000 | With Thrust and Ball Bearing | Without inner and outer rings | 60 | 72 | 47500 | 41400 | 103000 | 89700 | |
฿ 6,738.43 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 70 | 85 | 40 | 3500 | With Thrust and Ball Bearing | Without inner and outer rings | 70 | 85 | 55500 | 43100 | 120000 | 101000 | |
฿ 1,500.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 12 | 28 | 23 | 8500 | With Thrust and Ball Bearing | With inner and outer rings | 15 | 12 | 12300 | 9930 | 14900 | 12200 | ||
฿ 1,763.00 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 12 | 29 | 23 | 8500 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 15 | 12 | 12300 | 9930 | 14900 | 12200 | ||
฿ 1,588.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 14 | 30 | 25 | 8500 | With Thrust and Ball Bearing | With inner and outer rings | 17 | 14 | 12900 | 10800 | 16300 | 14500 | ||
฿ 1,897.00 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 14 | 31 | 25 | 8500 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 17 | 14 | 12900 | 10800 | 16300 | 14500 | ||
฿ 1,959.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 17 | 35 | 30 | 7500 | With Thrust and Ball Bearing | With inner and outer rings | 20 | 17 | 17600 | 14200 | 25400 | 19700 | ||
฿ 2,289.00 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 17 | 36 | 30 | 7500 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 20 | 17 | 17600 | 14200 | 25400 | 19700 | ||
฿ 2,151.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 20 | 42 | 30 | 7000 | With Thrust and Ball Bearing | With inner and outer rings | 25 | 20 | 20000 | 19600 | 32100 | 29700 | ||
฿ 2,423.57 ฿ 1,373.44 | BEARING | 1 Piece(s) | Same day | - | 20 | 43 | 30 | 7000 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 25 | 20 | 20000 | 19600 | 32100 | 29700 | ||
฿ 2,670.00 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 25 | 47 | 30 | 6500 | With Thrust and Ball Bearing | With inner and outer rings | 30 | 25 | 25100 | 20400 | 40100 | 33600 | ||
฿ 3,042.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 25 | 48 | 30 | 6500 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 30 | 25 | 25100 | 20400 | 40100 | 33600 | ||
฿ 2,950.67 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 30 | 52 | 30 | 6000 | With Thrust and Ball Bearing | With inner and outer rings | 35 | 30 | 26900 | 21200 | 46200 | 37600 | |
฿ 3,578.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 30 | 53 | 30 | 6000 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 35 | 30 | 26900 | 21200 | 46200 | 37600 | ||
฿ 3,442.82 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 35 | 60 | 32 | 5500 | With Thrust and Ball Bearing | With inner and outer rings | 40 | 35 | 29400 | 26900 | 54100 | 50000 | |
฿ 4,081.15 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 35 | 61 | 32 | 5500 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 40 | 35 | 29400 | 26900 | 54100 | 50000 | |
฿ 4,064.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 40 | 65 | 32 | 5000 | With Thrust and Ball Bearing | With inner and outer rings | 45 | 40 | 31000 | 27900 | 60200 | 55100 | ||
฿ 4,767.00 | IKO BEARING | 1 Piece(s) | 5 Day(s) | - | 40 | 66.5 | 32 | 5000 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 45 | 40 | 31000 | 27900 | 60200 | 55100 | ||
฿ 4,439.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 45 | 70 | 35 | 4500 | With Thrust and Ball Bearing | With inner and outer rings | 50 | 45 | 42200 | 28800 | 83400 | 60100 | ||
฿ 5,491.66 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 50 | 85 | 40 | 4000 | With Thrust and Ball Bearing | With inner and outer rings | 60 | 60 | 47500 | 41400 | 103000 | 89700 | |
฿ 7,551.21 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | - | 60 | 90 | 40 | 3500 | With Thrust and Ball Bearing | With inner and outer rings | 70 | 50 | 55500 | 43100 | 120000 | 101000 | |
฿ 1,434.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 7 | 24 | 23 | 9500 | With Thrust and Ball Bearing | With inner and outer rings | 10 | 7 | 8230 | 10000 | 9190 | 11100 | ||
฿ 1,655.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 7 | 25 | 23 | 9500 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 10 | 7 | 8230 | 10000 | 9190 | 11100 | ||
฿ 1,458.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 9 | 26 | 23 | 9000 | With Thrust and Ball Bearing | With inner and outer rings | 12 | 9 | 9250 | 9670 | 11200 | 11100 | ||
฿ 1,670.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 9 | 27 | 23 | 9000 | With Thrust and Ball Bearing | With dust proof cover with inner and outer rings | 12 | 9 | 9250 | 9670 | 11200 | 11100 | ||
฿ 1,665.75 | BEARING | 1 Piece(s) | Same day | 10 | 15 | 24 | 23 | 14000 | With Thrust Roller Bearing | No Inner Wheel | 15 | 24 | 12300 | 10200 | 14900 | 23900 | ||
฿ 2,105.93 | BEARING | 1 Piece(s) | 5 Day(s) | - | 15 | 24 | 23 | 14000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 15 | 24 | 12300 | 10200 | 14900 | 23900 | ||
฿ 1,783.65 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 17 | 26 | 25 | 13000 | With Thrust Roller Bearing | No Inner Wheel | 17 | 26 | 12900 | 11400 | 16300 | 28600 | |
฿ 2,128.14 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 17 | 26 | 25 | 13000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 17 | 26 | 12900 | 11400 | 16300 | 28600 | ||
฿ 2,740.41 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 30 | 30 | 11000 | With Thrust Roller Bearing | No Inner Wheel | 20 | 30 | 17600 | 19000 | 25400 | 48700 | |
฿ 3,295.82 | IKO BEARING | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | 30 | 30 | 11000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 20 | 30 | 17600 | 19000 | 25400 | 48700 | |
฿ 3,161.68 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 25 | 37 | 30 | 9000 | With Thrust Roller Bearing | No Inner Wheel | 25 | 37 | 20000 | 22700 | 32100 | 60700 | |
฿ 3,756.44 | IKO BEARING | 1 Piece(s) | 10 Day(s) | 10 | 25 | 37 | 30 | 9000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 25 | 37 | 20000 | 22700 | 32100 | 60700 | ||
฿ 3,474.98 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 30 | 42 | 30 | 8000 | With Thrust Roller Bearing | No Inner Wheel | 30 | 42 | 25100 | 27400 | 40100 | 81000 | |
฿ 4,185.08 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 30 | 42 | 30 | 8000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 30 | 42 | 25100 | 27400 | 40100 | 81000 | |
฿ 4,273.14 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 35 | 47 | 30 | 7000 | With Thrust Roller Bearing | No Inner Wheel | 35 | 47 | 26900 | 29100 | 46200 | 91100 | |
฿ 4,762.56 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 40 | 52 | 32 | 6000 | With Thrust Roller Bearing | No Inner Wheel | 40 | 52 | 29400 | 41700 | 54100 | 133000 | |
฿ 5,756.09 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | 52 | 32 | 6000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 40 | 52 | 29400 | 41700 | 54100 | 133000 | |
฿ 5,338.53 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 58 | 32 | 5500 | With Thrust Roller Bearing | No Inner Wheel | 45 | 58 | 31000 | 40800 | 60200 | 133000 | |
฿ 6,360.40 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 45 | 58 | 32 | 5500 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 45 | 58 | 31000 | 40800 | 60200 | 133000 | |
฿ 6,078.49 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 62 | 35 | 5000 | With Thrust Roller Bearing | No Inner Wheel | 50 | 62 | 42200 | 43300 | 83400 | 148000 | |
฿ 7,269.66 | IKO BEARING | 1 Piece(s) | Same day | - | 50 | 62 | 35 | 5000 | With Thrust Roller Bearing | With dust proof cover without inner outer ring | 50 | 62 | 42200 | 43300 | 83400 | 148000 | ||
฿ 6,957.60 | IKO BEARING | 1 Piece(s) | Available | 6 Day(s) | - | 60 | 72 | 40 | 4000 | With Thrust Roller Bearing | No Inner Wheel | 60 | 72 | 47500 | 64600 | 103000 | 224000 | |
฿ 1,884.36 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 12 | 28 | 23 | 14000 | With Thrust Roller Bearing | With Inner Wheel | 12 | 12 | 12300 | 10200 | 14900 | 23900 | |
฿ 2,300.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 12 | 29 | 23 | 14000 | With Thrust Roller Bearing | With dust proof cover with inner ring | 12 | 12 | 12300 | 10200 | 14900 | 23900 | ||
฿ 2,024.58 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 14 | 30 | 25 | 13000 | With Thrust Roller Bearing | With Inner Wheel | 14 | 14 | 12900 | 11400 | 16300 | 28600 | |
฿ 2,452.00 | IKO BEARING | 1 Piece(s) | 10 Day(s) | - | 14 | 31 | 25 | 13000 | With Thrust Roller Bearing | With dust proof cover with inner ring | 14 | 14 | 12900 | 11400 | 16300 | 28600 |
Loading...
Raceway Ring Shape | Composite Roller | Load Direction | Radial / Thrust | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved |
Basic Load Rating: Dynamic Load (Ca)(N) | 0 | Basic Load Rating: Static Load (Coa)(N) | 0 |
How can we improve?
How can we improve?