1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Rigidity Type Crossed Roller Bearings

High Rigidity Type Crossed Roller Bearings
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oil groove and two oil holes in the outer ring.
· Open type cannot be filled with grease. Ensure that proper lubrication is used.
· Enclosed type is filled with grease

 
Part Number
CRBH10020AUUC1
CRBH12025AUUC1
CRBH208AUUC1
CRBH3010AUUC1
CRBH4010AUUC1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)

฿ 12,230.28

IKO BEARING 1 Piece(s) Available 11 Day(s) 10100150205090072200

฿ 100.00

IKO BEARING 1 Piece(s) Quote 101201802573400108000

฿ 5,384.12

BEARING 1 Piece(s) Available Same day -2036829102430

฿ 100.00

IKO BEARING 1 Piece(s) Quote 1030551076008370

฿ 7,625.00

IKO BEARING 1 Piece(s) 16 Day(s) 10406510861010600

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Precision (JIS) Grade 0
Size Standards Metric System Specifications Standard / For high Speed Retainer Type No
Rotational Speed(rpm) 40000 Format of Shaft Bearing With Separator Closed Type Closed Type
the Number of Oil Holes of Inner Wheel(piece) 0