(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The product has a high radial load capacity as the rollers and raceways are in a linear contact with each other, and is suitable for heavy radial and impact loading.
· Separable inner and outer rings make allow easy attachment and detachment of the bearings.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Format | Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 842.37 | JTE BEARING | 1 Piece(s) | 6 Day(s) | 10 | 25 | 52 | 15 | Punching | 13000 | 22100 | 15700 | N | - | ||
฿ 991.71 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 62 | 16 | Punching | 11000 | 31100 | 21500 | N | - | ||
฿ 1,168.46 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 35 | 72 | 17 | Punching | 9500 | 44600 | 31500 | N | - | ||
฿ 1,450.46 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 45 | 85 | 19 | Punching | 7700 | 57600 | 46900 | N | - | ||
฿ 1,619.98 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 50 | 90 | 20 | Punching | 7100 | 60300 | 51000 | N | - | ||
฿ 1,866.98 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 55 | 100 | 21 | Punching | 6400 | 72500 | 62300 | N | - | ||
฿ 2,159.47 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 60 | 110 | 22 | Punching | 5800 | 85700 | 79900 | N | - | ||
฿ 2,521.18 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 65 | 120 | 23 | Punching | 5400 | 105000 | 94400 | N | - | ||
฿ 2,754.37 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 70 | 125 | 24 | Punching | 5100 | 104000 | 95200 | N | - | ||
฿ 3,403.26 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 75 | 130 | 25 | Punching | 4800 | 121000 | 118000 | N | - | ||
฿ 3,735.36 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 80 | 140 | 26 | Punching | 4500 | 133000 | 122000 | N | - | ||
฿ 3,995.35 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 85 | 150 | 28 | Punching | 4200 | 151000 | 140000 | N | - | ||
฿ 4,931.21 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 90 | 160 | 30 | Punching | 3900 | 190000 | 178000 | N | - | ||
฿ 5,640.53 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 95 | 170 | 32 | Punching | 3700 | 207000 | 195000 | N | - | ||
฿ 7,036.57 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 100 | 180 | 34 | Punching | 3500 | 229000 | 217000 | N | - | ||
฿ 10,665.78 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 105 | 190 | 36 | [Solid Cages] Momi removing | 3300 | 251000 | 241000 | N | No | ||
฿ 10,403.66 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 105 | 190 | 36 | [Solid Cages] Momi removing | 3300 | 251000 | 241000 | N | FY | ||
฿ 11,878.22 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 110 | 200 | 38 | [Solid Cages] Momi removing | 3100 | 300000 | 290000 | N | - | ||
฿ 13,531.61 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 120 | 215 | 40 | [Solid Cages] Momi removing | 2900 | 325000 | 318000 | N | - | ||
฿ 15,340.06 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 130 | 230 | 40 | [Solid Cages] Momi removing | 2700 | 338000 | 362000 | N | No | ||
฿ 15,109.11 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 130 | 230 | 40 | [Solid Cages] Momi removing | 2700 | 338000 | 362000 | N | FY | ||
฿ 18,558.50 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 140 | 250 | 42 | [Solid Cages] Momi removing | 2400 | 406000 | 421000 | N | No | ||
฿ 18,312.19 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 140 | 250 | 42 | [Solid Cages] Momi removing | 2400 | 406000 | 421000 | N | FY | ||
฿ 26,156.32 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 150 | 270 | 45 | [Solid Cages] Momi removing | 2200 | 468000 | 492000 | N | No | ||
฿ 23,129.23 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 150 | 270 | 45 | [Solid Cages] Momi removing | 2200 | 468000 | 492000 | N | FY | ||
฿ 1,174.13 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 72 | 19 | Punching | 8700 | 48300 | 35200 | N | - | ||
฿ 1,342.11 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 35 | 80 | 21 | Punching | 7900 | 62000 | 46900 | N | - | ||
฿ 1,613.20 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 40 | 90 | 23 | Punching | 6900 | 73400 | 56900 | N | - | ||
฿ 1,968.24 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 45 | 100 | 25 | Punching | 6200 | 98500 | 77500 | N | - | ||
฿ 2,264.56 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 50 | 110 | 27 | Punching | 5600 | 109000 | 93400 | N | - | ||
฿ 2,654.19 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 55 | 120 | 29 | Punching | 5100 | 138000 | 111000 | N | - | ||
฿ 3,186.29 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 60 | 130 | 31 | Punching | 4700 | 155000 | 126000 | N | - | ||
฿ 3,804.46 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 65 | 140 | 33 | Punching | 4300 | 169000 | 139000 | N | - | ||
฿ 4,504.94 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 70 | 150 | 35 | Punching | 4000 | 198000 | 168000 | N | - | ||
฿ 5,356.29 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 75 | 160 | 37 | Punching | 3800 | 224000 | 205000 | N | - | ||
฿ 6,489.51 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 80 | 170 | 39 | Punching | 3500 | 238000 | 207000 | N | - | ||
฿ 7,957.02 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 85 | 180 | 41 | Punching | 3300 | 281000 | 247000 | N | - | ||
฿ 9,851.07 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 90 | 190 | 43 | Punching | 3100 | 300000 | 265000 | N | - | ||
฿ 11,086.30 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 95 | 200 | 45 | Punching | 3000 | 323000 | 311000 | N | - | ||
฿ 13,167.60 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 100 | 215 | 47 | Punching | 2800 | 373000 | 337000 | N | - | ||
฿ 19,794.74 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 105 | 225 | 49 | [Solid Cages] Momi removing | 2600 | 426000 | 417000 | N | - | ||
฿ 21,693.99 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 110 | 240 | 50 | [Solid Cages] Momi removing | 2500 | 475000 | 467000 | N | No | ||
฿ 64,601.92 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 110 | 240 | 50 | [Solid Cages] Momi removing | 2500 | 475000 | 467000 | N | FY | ||
฿ 24,107.92 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 120 | 260 | 55 | [Solid Cages] Momi removing | 2200 | 561000 | 551000 | N | No | ||
฿ 72,113.75 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 120 | 260 | 55 | [Solid Cages] Momi removing | 2200 | 561000 | 551000 | N | FY | ||
฿ 30,787.29 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 130 | 280 | 58 | [Solid Cages] Momi removing | 2100 | 699000 | 667000 | N | - | ||
฿ 41,420.31 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 140 | 300 | 62 | [Solid Cages] Momi removing | 1900 | 771000 | 746000 | N | No | ||
฿ 124,196.76 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 140 | 300 | 62 | [Solid Cages] Momi removing | 1900 | 771000 | 746000 | N | FY | ||
฿ 795.11 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 47 | 14 | Punching | 15000 | 19300 | 12700 | NF | - | ||
฿ 836.93 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 25 | 52 | 15 | Punching | 13000 | 22100 | 15700 | NF | - | ||
฿ 886.49 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 62 | 16 | Punching | 11000 | 31100 | 21500 | NF | - | ||
฿ 1,014.26 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 35 | 72 | 17 | Punching | 9500 | 44600 | 31500 | NF | - | ||
฿ 1,188.27 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 40 | 80 | 18 | Punching | 8300 | 54700 | 42900 | NF | - | ||
฿ 1,399.67 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 45 | 85 | 19 | Punching | 7700 | 57600 | 46900 | NF | - | ||
฿ 1,585.51 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 50 | 90 | 20 | Punching | 7100 | 60300 | 51000 | NF | - | ||
฿ 1,886.93 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 55 | 100 | 21 | Punching | 6400 | 72500 | 62300 | NF | - | ||
฿ 2,195.75 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 60 | 110 | 22 | Punching | 5800 | 85700 | 79900 | NF | - | ||
฿ 2,648.17 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 65 | 120 | 23 | Punching | 5400 | 105000 | 94400 | NF | - | ||
฿ 2,917.64 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 70 | 125 | 24 | Punching | 5100 | 104000 | 95200 | NF | - | ||
฿ 3,657.23 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 75 | 130 | 25 | Punching | 4800 | 121000 | 118000 | NF | - | ||
฿ 3,735.36 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 80 | 140 | 26 | Punching | 4500 | 133000 | 122000 | NF | - | ||
฿ 4,249.32 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 85 | 150 | 28 | Punching | 4200 | 151000 | 140000 | NF | - | ||
฿ 5,185.18 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 90 | 160 | 30 | Punching | 3900 | 190000 | 178000 | NF | - | ||
฿ 5,731.24 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 95 | 170 | 32 | Punching | 3700 | 207000 | 195000 | NF | - | ||
฿ 7,090.99 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 100 | 180 | 34 | Punching | 3500 | 229000 | 217000 | NF | - | ||
฿ 11,010.46 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 105 | 190 | 36 | [Solid Cages] Momi removing | 3300 | 251000 | 241000 | NF | No | ||
฿ 33,058.77 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 105 | 190 | 36 | [Solid Cages] Momi removing | 3300 | 251000 | 241000 | NF | FY | ||
฿ 16,053.22 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 120 | 215 | 40 | [Solid Cages] Momi removing | 2900 | 325000 | 318000 | NF | - | ||
฿ 17,244.88 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 130 | 230 | 40 | [Solid Cages] Momi removing | 2700 | 338000 | 362000 | NF | No | ||
฿ 51,978.85 | BEARING | 1 Piece(s) | 5 Day(s) | 10 | 130 | 230 | 40 | [Solid Cages] Momi removing | 2700 | 338000 | 362000 | NF | FY | ||
฿ 1,047.15 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 72 | 19 | Punching | 8700 | 48300 | 35200 | NF | - | ||
฿ 1,071.81 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 35 | 80 | 21 | Punching | 7900 | 62000 | 46900 | NF | - | ||
฿ 1,598.69 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 40 | 90 | 23 | Punching | 6900 | 73400 | 56900 | NF | - | ||
฿ 1,892.04 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 45 | 100 | 25 | Punching | 6200 | 98500 | 77500 | NF | - | ||
฿ 2,192.00 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 50 | 110 | 27 | Punching | 5600 | 109000 | 93400 | NF | - | ||
฿ 2,545.34 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 55 | 120 | 29 | Punching | 5100 | 138000 | 111000 | NF | - | ||
฿ 3,077.45 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 60 | 130 | 31 | Punching | 4700 | 155000 | 126000 | NF | - | ||
฿ 3,804.46 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 65 | 140 | 33 | Punching | 4300 | 169000 | 139000 | NF | - | ||
฿ 4,287.24 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 70 | 150 | 35 | Punching | 4000 | 198000 | 168000 | NF | - | ||
฿ 5,338.15 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 75 | 160 | 37 | Punching | 3800 | 224000 | 205000 | NF | - | ||
฿ 5,782.01 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 80 | 170 | 39 | Punching | 3500 | 238000 | 207000 | NF | - | ||
฿ 7,013.68 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 85 | 180 | 41 | Punching | 3300 | 281000 | 247000 | NF | - | ||
฿ 8,671.90 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 90 | 190 | 43 | Punching | 3100 | 300000 | 265000 | NF | - | ||
฿ 9,816.43 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 95 | 200 | 45 | Punching | 3000 | 323000 | 311000 | NF | - | ||
฿ 11,716.31 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 100 | 215 | 47 | Punching | 2800 | 373000 | 337000 | NF | - | ||
฿ 1,406.75 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 62 | 20 | Punching | 9800 | 41000 | 33100 | NJ | - | ||
฿ 1,618.93 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 35 | 72 | 23 | Punching | 8500 | 61300 | 51200 | NJ | - | ||
฿ 1,888.35 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 40 | 80 | 23 | Punching | 7500 | 72800 | 62000 | NJ | - | ||
฿ 2,151.27 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 45 | 85 | 23 | Punching | 6900 | 76600 | 67800 | NJ | - | ||
฿ 2,321.36 | JTE BEARING | 1 Piece(s) | 5 Day(s) | 10 | 50 | 90 | 23 | Punching | 6400 | 80300 | 73600 | NJ | - |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard | Rolling Element Material | Steel | Outer Ring Type | Flat |
Clearance sign | CN (usually) |
How can we improve?
How can we improve?