1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Row Deep Groove Ball Bearing

Single-Row Deep Groove Ball Bearing
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball Bearing, Single-Row Deep Groove
These bearings are used in a wide range of industrial machinery, including conveyor systems, pumps and available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 190
● Outer Diameter Minimum / Maximum (mm.) : 19 and 240
● Width Minimum / Maximum (mm.) : 5 and 33
● Precision (JIS) : Grade 0
● Bearing Type : Open/ Closed (Double Sealed (RS), Double Shielded (ZZ), and Single Shielded (Z))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Drawing

Open type

Single row deep groove ball bearing drawing

d 10 to 500 mm

Shielded / with seal

Single row deep groove ball bearing drawing 2
Single row deep groove ball bearing drawing 3
d 10 to 220 mm

Ring grooved / with retaining ring

Single row deep groove ball bearing drawing 4
Single row deep groove ball bearing drawing 5
d 10 to 130 mm
Part Number
6000ZZ
6001ZZ
6002Z
6002ZZNR
6003ZZ
6004ZZ
6005ZZ
6006ZZ
6008ZZ
60042RU
60052RS
60102RS
6012ZZ
6013ZZ
6014
6014ZZ
6016
6017
60162RS
6028
6200ZZ
6201ZZ
6202
62002RS
6203Z
6203ZZC3
6204ZZ
6205ZZ
6206ZZ
6207
6208
6208ZZ
62042RS
62052RS
62052RU
6210ZZ
6213ZZ
6306ZZ
6307ZZ
6308ZZ
6309Z
6309ZZ
63012RS
63052RS
63072RSC3
6403ZZ
6406ZZ
6802
68002RU
6805ZZ
6811ZZ
68102RS
6816ZZ
6830
6838ZZ
6901ZZ
6902ZZ
6903ZZ
6904ZZ
6906ZZC3
69072RS
6912ZZ
6922ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Outer Ring Type I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Trusco code

฿ 188.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat10268570031000Resin Forming1950Double Shielded (Non-Contact Type)CN (usually)-

฿ 283.00

JTE BEARING 1 Piece(s) Same day 10Double ShieldedFlat12288640027000Resin Forming2400$234Double Shielded (Non-Contact Type)CN (usually)-

฿ 258.75

JTE BEARING 1 Piece(s) 3 Day(s) 10Single ShieldedFlat15329700023000Resin Forming2850Single Shielded (Non-Contact Type)CN (usually)-

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedWith Retaining Ring Grooves15329700023000Resin Forming2850Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,083.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat173510750021000Resin Forming3250Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,000.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat2042121170017000Resin Forming5050Double Shielded (Non-Contact Type)CN (usually)-

฿ 262.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat2547121260015000Resin Forming5850Double Shielded (Non-Contact Type)CN (usually)-

฿ 383.12

JTE BEARING 1 Piece(s) 3 Day(s) 10Double ShieldedFlat3055131650013000Resin Forming8250Double Shielded (Non-Contact Type)CN (usually)-

฿ 511.00

JTE BEARING 1 Piece(s) 3 Day(s) 10Double ShieldedFlat4068152090010000Resin Forming11500Double Shielded (Non-Contact Type)CN (usually)-

฿ 283.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Rubber SealedFlat2042121170017000Resin Forming5050Double Shield (Non-Contact)CN (usually)-

฿ 297.00

JTE BEARING 1 Piece(s) Quote 10Rubber SealedFlat254712126009000Resin Forming5850Double Sealed (Contact Type)CN (usually)828-3266

฿ 699.09

JTE BEARING 1 Piece(s) 3 Day(s) 10Rubber SealedFlat508016273004800Punching16600Double Sealed (Contact Type)CN (usually)-

฿ 1,165.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat609518368007100Punching23200Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,403.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat6510018381006600Punching25200Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,403.00

JTE BEARING 1 Piece(s) 20 Day(s) 10[Open] Open TypeFlat7011020476006100Punching30900Open TypeCN (usually)-

฿ 1,083.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat7011020476006100Punching30900Double Shielded (Non-Contact Type)CN (usually)-

฿ 2,933.00

JTE BEARING 1 Piece(s) 3 Day(s) 10[Open] Open TypeFlat8012522595005300Punching39800Open TypeCN (usually)-

฿ 1,953.00

JTE BEARING 1 Piece(s) 16 Day(s) 10[Open] Open TypeFlat8513022618005000Punching43100Open TypeCN (usually)-

฿ 2,510.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Rubber SealedFlat8012522595003100Punching39800Double Sealed (Contact Type)CN (usually)-

฿ 6,355.41

JTE BEARING 1 Piece(s) 5 Day(s) 10[Open] Open TypeFlat140210331370003000Punching109000Open TypeCN (usually)-

฿ 188.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat10309640024000Resin Forming2400$234Double Shielded (Non-Contact Type)CN (usually)-

฿ 175.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat123210850022000Resin Forming3050Double Shielded (Non-Contact Type)CN (usually)-

฿ 167.00

JTE BEARING 1 Piece(s) 16 Day(s) 10[Open] Open TypeFlat153511955020000Resin Forming3750Open TypeCN (usually)-

฿ 275.00

JTE BEARING 1 Piece(s) 11 Day(s) 10Rubber SealedFlat10309640016000Resin Forming2400$234Double Sealed (Contact Type)CN (usually)828-3268

฿ 197.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Single ShieldedFlat1740121200017000Resin Forming4800Single Shielded (Non-Contact Type)CN (usually)-

฿ 267.80

JTE BEARING 1 Piece(s) 5 Day(s) 10Double ShieldedFlat1740121200017000Resin Forming4800Double Shielded (Non-Contact Type)C3-

฿ 247.00

JTE BEARING 1 Piece(s) Same day 10Double ShieldedFlat2047141600015000Resin Forming6650Double Shielded (Non-Contact Type)CN (usually)-

฿ 297.00

JTE BEARING 1 Piece(s) 13 Day(s) 10Double ShieldedFlat2552151750013000Resin Forming7850Double Shielded (Non-Contact Type)CN (usually)-

฿ 530.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat3062162430011000Resin Forming11300Double Shielded (Non-Contact Type)CN (usually)-

฿ 442.00

JTE BEARING 1 Piece(s) 20 Day(s) 10[Open] Open TypeFlat357217321009200Resin Forming15400Open TypeCN (usually)-

฿ 559.00

JTE BEARING 1 Piece(s) 11 Day(s) 10[Open] Open TypeFlat408018364008300Resin Forming17800Open TypeCN (usually)-

฿ 550.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat408018364008300Resin Forming17800Double Shielded (Non-Contact Type)CN (usually)-

฿ 247.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Rubber SealedFlat204714160009700Resin Forming6650Double Sealed (Contact Type)CN (usually)828-3272

฿ 1,067.00

JTE BEARING 1 Piece(s) Available 60 Day(s) 10Rubber SealedFlat255215175008400Resin Forming7850Double Sealed (Contact Type)CN (usually)828-3273

฿ 292.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Rubber SealedFlat2552151750013000Resin Forming7850Double Shield (Non-Contact)CN (usually)-

฿ 812.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat509020439007100Punching23300Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,628.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat6512023715005400Punching40100Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,333.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat307219333009600Resin Forming15000Double Shielded (Non-Contact Type)CN (usually)-

฿ 747.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat358021417008500Punching19300Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,230.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat409023509007700Punching24000Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,375.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Single ShieldedFlat4510025611006800Punching29500Single Shielded (Non-Contact Type)CN (usually)-

฿ 1,475.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat4510025611006800Punching29500Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,117.00

JTE BEARING 1 Piece(s) Available 60 Day(s) 10Rubber SealedFlat1237121210015000Resin Forming4200Double Sealed (Contact Type)CN (usually)828-3276

฿ 400.00

JTE BEARING 1 Piece(s) Quote 10Rubber SealedFlat256217257007500Resin Forming11300Double Sealed (Contact Type)CN (usually)828-3280

฿ 691.37

JTE BEARING 1 Piece(s) 5 Day(s) 10Rubber SealedFlat358021417005700Punching19300Double Sealed (Contact Type)C3-

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat1762172590013000Punching9850Double Shielded (Non-Contact Type)CN (usually)-

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat309023542008100Punching23900Double Shielded (Non-Contact Type)CN (usually)-

฿ 100.00

JTE BEARING 1 Piece(s) 5 Day(s) 10[Open] Open TypeFlat15245260028000Punching1250Open TypeCN (usually)-

฿ 283.33

JTE BEARING 1 Piece(s) Quote 10Rubber SealedFlat10195215037000Punching840Double Shield (Non-Contact)CN (usually)-

฿ 315.87

JTE BEARING 1 Piece(s) 3 Day(s) 10Double ShieldedFlat25377540018000Punching2950Double Shielded (Non-Contact Type)CN (usually)-

฿ 1,850.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat55729110008700Punching8100Double Shielded (Non-Contact Type)CN (usually)-

฿ 840.86

JTE BEARING 1 Piece(s) 5 Day(s) 10Rubber SealedFlat506573660$82005200Punching6100Double Sealed (Contact Type)CN (usually)828-3291

฿ 2,562.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat8010010159006100Punching13300Double Shielded (Non-Contact Type)CN (usually)-

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10[Open] Open TypeFlat15019020597003100Punching54900Open TypeCN (usually)-

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10Double ShieldedFlat19024024914002400Punching88100Double Shielded (Non-Contact Type)CN (usually)-

฿ 217.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat12246360031000Punching1450Double Shielded (Non-Contact Type)CN (usually)-

฿ 305.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat15287540026000Punching2250Double Shielded (Non-Contact Type)CN (usually)-

฿ 138.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat17307575023000Punching2550Double Shielded (Non-Contact Type)CN (usually)-

฿ 283.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat20379795019000Punching3700Double Shielded (Non-Contact Type)CN (usually)-

฿ 483.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Double ShieldedFlat30479905014000Punching5000Double Shielded (Non-Contact Type)C3-

฿ 1,233.00

JTE BEARING 1 Piece(s) Available 60 Day(s) 10Rubber SealedFlat355510136006800Punching7750Double Sealed (Contact Type)CN (usually)828-3299

฿ 842.60

JTE BEARING 1 Piece(s) 3 Day(s) 10Double ShieldedFlat608513252007500Punching17300Double Shielded (Non-Contact Type)CN (usually)-

฿ 6,005.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Double ShieldedFlat11015020599004100Momi removing47800Double Shielded (Non-Contact Type)CN (usually)-

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material Steel Precision (JIS) Grade 0
Specifications, Environment Standard Load Direction Radial Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Steel