1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Bearing, Single Row Angular Contact

Ball Bearing, Single Row Angular Contact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 573.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Basic design of single-row angular ball bearings is for arrangements in which only 1 bearing is used at each bearing mounting location. Tolerances for bearing width and bearing ring differential width are normal precision. Therefore, it is not suitable for mounting bearings next to each other. [Product Specifications]Shield material and shape: open type, Inner and outer ring materials: steel, Outer ring type: flat, Precision (JIS): class 0.

 
Part Number
7200BEPSALE
7201BEPSALE
7202BEPSALE
7203BEPSALE
7204BEPSALE
7205BEPSALE
7206BEPSALE
7207BEPSALE
7208BEPSALE
7209BEPSALE
7210BEPSALE
7211BEPSALE
7212BEPSALE
7213BEPSALE
7214BEPSALE
7215BEPSALE
7216BEPSALE
7217BEPSALE
7218BECBPSALE
7218BEPSALE
7219BEPSALE
7220BEPSALE
7221BEPSALE
7222BEPSALE
7224BMSALE
7226BMSALE
7228BMSALE
7301BEPSALE
7302BEPSALE
7303BEPSALE
7304BEPSALE
7305BEPSALE
7306BEPSALE
7307BEPSALE
7308BEPSALE
7309BEPSALE
7310BEPSALE
7311BEPSALE
7312BEPSALE
7313BEPSALE
7314BEPSALE
7315BEPSALE
7316BEPSALE
7317BEPSALE
7318BEPSALE
7319BEPSALE
7320BEPSALE
7321BEPSALE
7322BEPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Retainer Type Basic Load Rating: Static Load
(N)

฿ 638.33

฿ 547.11

SKF BEARING 1 Piece(s) 3 Day(s) 10103030702030000Resin Forming3350

฿ 678.33

฿ 581.40

SKF BEARING 1 Piece(s) 3 Day(s) 10123232761026000Resin Forming3800

฿ 573.33

฿ 491.40

SKF BEARING 1 Piece(s) 3 Day(s) 10153535950026000Resin Forming5100

฿ 586.67

฿ 502.83

SKF BEARING 1 Piece(s) 3 Day(s) 101740401040020000Resin Forming5500

฿ 655.00

฿ 561.40

SKF BEARING 1 Piece(s) 3 Day(s) 102047141330018000Resin Forming7650

฿ 795.00

฿ 681.39

SKF BEARING 1 Piece(s) 3 Day(s) 102552151480015000Resin Forming9300

฿ 943.33

฿ 808.53

SKF BEARING 1 Piece(s) 3 Day(s) 103062162250013000Resin Forming14300

฿ 1,228.33

฿ 1,052.80

SKF BEARING 1 Piece(s) 3 Day(s) 103572172910011000Resin Forming19000

฿ 1,500.00

฿ 1,285.65

SKF BEARING 1 Piece(s) 3 Day(s) 104080183450010000Resin Forming24000

฿ 1,648.33

฿ 1,412.78

SKF BEARING 1 Piece(s) 3 Day(s) 10458519358009000Resin Forming26000

฿ 1,703.33

฿ 1,459.92

SKF BEARING 1 Piece(s) 3 Day(s) 10509020377008500Resin Forming28500

฿ 2,343.33

฿ 2,008.47

SKF BEARING 1 Piece(s) 3 Day(s) 105510021462007500Resin Forming36000

฿ 2,775.00

฿ 2,378.45

SKF BEARING 1 Piece(s) 3 Day(s) 106011022572007000Resin Forming45500

฿ 3,368.33

฿ 2,887.00

SKF BEARING 1 Piece(s) 3 Day(s) 106512023663006300Resin Forming54000

฿ 3,766.67

฿ 3,228.41

SKF BEARING 1 Piece(s) 3 Day(s) 107012524715006000Resin Forming60000

฿ 4,368.33

฿ 3,744.10

SKF BEARING 1 Piece(s) 3 Day(s) 107513025728005600Resin Forming64000

฿ 5,365.00

฿ 4,598.34

SKF BEARING 1 Piece(s) 3 Day(s) 108014026806005300Resin Forming69500

฿ 6,891.67

฿ 5,906.85

SKF BEARING 1 Piece(s) 3 Day(s) 108515028956005000Resin Forming83000

฿ 8,023.33

฿ 6,876.80

SKF BEARING 1 Piece(s) 3 Day(s) -90160301160005000-104000

฿ 7,840.00

฿ 6,719.66

SKF BEARING 1 Piece(s) 3 Day(s) 1090160301080004500Resin Forming96500

฿ 9,218.33

฿ 7,901.03

SKF BEARING 1 Piece(s) 3 Day(s) 1095170321080004300Resin Forming4000

฿ 10,716.67

฿ 9,185.26

SKF BEARING 1 Piece(s) 3 Day(s) 10100180341350004000Resin Forming122000

฿ 12,333.33

฿ 10,570.90

SKF BEARING 1 Piece(s) 3 Day(s) 10105190361480003800Resin Forming137000

฿ 13,393.33

฿ 11,479.42

SKF BEARING 1 Piece(s) 3 Day(s) 10110200381530003600Resin Forming143000

฿ 25,148.33

฿ 21,554.63

SKF BEARING 1 Piece(s) 3 Day(s) 10120215401650003400Momi removing163000

฿ 31,801.67

฿ 27,257.21

SKF BEARING 1 Piece(s) 3 Day(s) 10130230401860003200Momi removing193000

฿ 40,840.00

฿ 35,003.96

SKF BEARING 1 Piece(s) 3 Day(s) 10140250421990002800Momi removing212000

฿ 1,275.00

฿ 1,092.80

SKF BEARING 1 Piece(s) 3 Day(s) 101237121060024000Resin Forming5000

฿ 888.33

฿ 761.39

SKF BEARING 1 Piece(s) 3 Day(s) 101542131300020000Resin Forming13000

฿ 891.67

฿ 764.25

SKF BEARING 1 Piece(s) 3 Day(s) 101747141590019000Resin Forming8300

฿ 910.00

฿ 779.96

SKF BEARING 1 Piece(s) 3 Day(s) 102052151900016000Resin Forming10400

฿ 926.67

฿ 794.25

SKF BEARING 1 Piece(s) 3 Day(s) 102562172420014000Resin Forming14000

฿ 1,116.67

฿ 957.10

SKF BEARING 1 Piece(s) 3 Day(s) 103072193250012000Resin Forming19300

฿ 1,511.67

฿ 1,295.65

SKF BEARING 1 Piece(s) 3 Day(s) 103580213900010000Resin Forming24500

฿ 1,765.00

฿ 1,512.78

SKF BEARING 1 Piece(s) 3 Day(s) 10409023462009000Resin Forming30500

฿ 2,111.67

฿ 1,809.91

SKF BEARING 1 Piece(s) 3 Day(s) 104510025559008000Resin Forming37500

฿ 2,498.33

฿ 2,141.32

SKF BEARING 1 Piece(s) 3 Day(s) 105011027689007500Resin Forming47500

฿ 3,361.67

฿ 2,881.29

SKF BEARING 1 Piece(s) 3 Day(s) 105512029793006700Resin Forming55000

฿ 4,558.33

฿ 3,906.94

SKF BEARING 1 Piece(s) 3 Day(s) 106013031956006000Resin Forming69500

฿ 5,888.33

฿ 5,046.89

SKF BEARING 1 Piece(s) 3 Day(s) 1065140331080005600Resin Forming80000

฿ 6,586.67

฿ 5,645.43

SKF BEARING 1 Piece(s) 3 Day(s) 1070150351190005300Resin Forming90000

฿ 8,898.33

฿ 7,626.76

SKF BEARING 1 Piece(s) 3 Day(s) 1075160371250005000Resin Forming98000

฿ 9,228.33

฿ 7,909.60

SKF BEARING 1 Piece(s) 3 Day(s) 1080170391350004500Resin Forming110000

฿ 12,108.33

฿ 10,378.05

SKF BEARING 1 Piece(s) 3 Day(s) 1085180411450004300Resin Forming112000

฿ 14,295.00

฿ 12,252.24

SKF BEARING 1 Piece(s) 3 Day(s) 1090190431560004000Resin Forming134000

฿ 18,383.33

฿ 15,756.35

SKF BEARING 1 Piece(s) 3 Day(s) 1095200451680003800Resin Forming150000

฿ 22,205.00

฿ 19,031.91

SKF BEARING 1 Piece(s) 3 Day(s) 10100215472030003600Resin Forming190000

฿ 27,708.33

฿ 23,748.81

SKF BEARING 1 Piece(s) 3 Day(s) 10105225492120003400Resin Forming208000

฿ 29,978.33

฿ 25,694.43

SKF BEARING 1 Piece(s) 3 Day(s) 10110240502250003200Resin Forming224000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Single Row) Inner/Outer Ring Material Steel Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material Steel Combination of Angular Contact Ball Bearings Single Row