1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS80 Sprocket 1B Type

RS80 Sprocket 1B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,475.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sprocket for RS roller chain (product satisfies JIS standards and ISO standards.) Shaft bore remains as a pilot bore, so it must be machined by the customer before use.

Part Number
RS80-1B9TQ
RS80-1B10TQ
RS80-1B11TQ
RS80-1B12TQ
RS80-1B13TQ
RS80-1B14TQ
RS80-1B15TQ
RS80-1B16TQ
RS80-1B17TQ
RS80-1B18TQ
RS80-1B19TQ
RS80-1B20TQ
RS80-1B21TQ
RS80-1B22T
RS80-1B22TQ
RS80-1B23T
RS80-1B23TQ
RS80-1B24T
RS80-1B24TQ
RS80-1B25T
RS80-1B25TQ
RS80-1B26T
RS80-1B26TQ
RS80-1B27T
RS80-1B27TQ
RS80-1B28T
RS80-1B28TQ
RS80-1B30T
RS80-1B30TQ
RS80-1B32T
RS80-1B32TQ
RS80-1B34T
RS80-1B34TQ
RS80-1B35T
RS80-1B35TQ
RS80-1B36T
RS80-1B36TQ
RS80-1B38T
RS80-1B38TQ
RS80-1B40T
RS80-1B40TQ
RS80-1B42T
RS80-1B42TQ
RS80-1B45T
RS80-1B45TQ
RS80-1B48T
RS80-1B48TQ
RS80-1B50T
RS80-1B50TQ
RS80-1B54T
RS80-1B54TQ
RS80-1B60T
RS80-1B60TQ
RS80-1B65T
RS80-1B65TQ
RS80-1B70T
RS80-1B70TQ
RS80-1B75T
RS80-1B75TQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Pitch Circular Diameter(DP)
(mm)
Outer Diameter (DO)
(mm)
Hub Outside Diameter (DH)
(mm)
Hub Length (L)
(mm)
Hub Groove Dia. DM
(mm)
Teeth Hardening Approx. Mass
(kg)

฿ 1,475.00

RS SPROCKET 1 Piece(s) 20 Day(s) 93515.974.2685584044Hardened Teeth Specifications0.79

฿ 1,566.67

RS SPROCKET 1 Piece(s) 20 Day(s) 103215.982.2935240-Hardened Teeth Specifications0.88

฿ 1,616.67

RS SPROCKET 1 Piece(s) 20 Day(s) 113815.990.161026040-Hardened Teeth Specifications1.1

฿ 1,715.00

RS SPROCKET 1 Piece(s) 20 Day(s) 12451998.141106740-Hardened Teeth Specifications1.4

฿ 1,790.00

RS SPROCKET 1 Piece(s) 20 Day(s) 135019106.141187740-Hardened Teeth Specifications1.7

฿ 1,890.00

RS SPROCKET 1 Piece(s) 20 Day(s) 145019114.151277740-Hardened Teeth Specifications1.9

฿ 1,998.33

RS SPROCKET 1 Piece(s) 20 Day(s) 156319122.171359340-Hardened Teeth Specifications2.5

฿ 2,275.00

RS SPROCKET 1 Piece(s) 20 Day(s) 166319130.21439340-Hardened Teeth Specifications2.7

฿ 2,715.00

RS SPROCKET 1 Piece(s) 20 Day(s) 176319138.231519340-Hardened Teeth Specifications2.8

฿ 2,865.00

RS SPROCKET 1 Piece(s) 20 Day(s) 186319146.271599340-Hardened Teeth Specifications3

฿ 3,315.00

RS SPROCKET 1 Piece(s) 20 Day(s) 196323154.321679340-Hardened Teeth Specifications3.2

฿ 3,513.33

RS SPROCKET 1 Piece(s) 20 Day(s) 206323162.371769340-Hardened Teeth Specifications3.4

฿ 3,765.00

RS SPROCKET 1 Piece(s) 20 Day(s) 216323170.421849340-Hardened Teeth Specifications3.7

฿ 4,080.00

RS SPROCKET 1 Piece(s) 20 Day(s) 227528178.4819210745-Teeth Not Hardened4.7

฿ 5,680.00

RS SPROCKET 1 Piece(s) 20 Day(s) 227528178.4819210745-Hardened Teeth Specifications4.7

฿ 4,313.33

RS SPROCKET 1 Piece(s) 20 Day(s) 237528186.5420010745-Teeth Not Hardened4.9

฿ 5,836.67

RS SPROCKET 1 Piece(s) 20 Day(s) 237528186.5420010745-Hardened Teeth Specifications4.9

฿ 4,530.00

RS SPROCKET 1 Piece(s) 20 Day(s) 247528194.620810745-Teeth Not Hardened5.2

฿ 5,986.67

RS SPROCKET 1 Piece(s) 20 Day(s) 247528194.620810745-Hardened Teeth Specifications5.2

฿ 4,730.00

RS SPROCKET 1 Piece(s) 20 Day(s) 257528202.6621610745-Teeth Not Hardened5.5

฿ 6,136.67

RS SPROCKET 1 Piece(s) 20 Day(s) 257528202.6621610745-Hardened Teeth Specifications5.5

฿ 4,905.00

RS SPROCKET 1 Piece(s) 20 Day(s) 267528210.7222410745-Teeth Not Hardened5.8

฿ 6,378.33

RS SPROCKET 1 Piece(s) 20 Day(s) 267528210.7222410745-Hardened Teeth Specifications5.8

฿ 4,930.00

RS SPROCKET 1 Piece(s) 20 Day(s) 277528218.7923310745-Teeth Not Hardened6.1

฿ 6,486.67

RS SPROCKET 1 Piece(s) 20 Day(s) 277528218.7923310745-Hardened Teeth Specifications6.1

฿ 5,255.00

RS SPROCKET 1 Piece(s) 20 Day(s) 287528226.8624110745-Teeth Not Hardened6.4

฿ 6,828.33

RS SPROCKET 1 Piece(s) 20 Day(s) 287528226.8624110745-Hardened Teeth Specifications6.4

฿ 5,945.00

RS SPROCKET 1 Piece(s) 20 Day(s) 30752824325710745-Teeth Not Hardened7.1

฿ 7,626.67

RS SPROCKET 1 Piece(s) 20 Day(s) 30752824325710745-Hardened Teeth Specifications7.1

฿ 6,470.00

RS SPROCKET 1 Piece(s) 20 Day(s) 327528259.1427310745-Teeth Not Hardened7.8

฿ 8,251.67

RS SPROCKET 1 Piece(s) 20 Day(s) 327528259.1427310745-Hardened Teeth Specifications7.8

฿ 6,720.00

RS SPROCKET 1 Piece(s) 20 Day(s) 347528275.2828910745-Teeth Not Hardened8.6

฿ 8,576.67

RS SPROCKET 1 Piece(s) 20 Day(s) 347528275.2828910745-Hardened Teeth Specifications8.6

฿ 6,845.00

RS SPROCKET 1 Piece(s) 20 Day(s) 357528283.3629710745-Teeth Not Hardened9.0

฿ 9,076.67

RS SPROCKET 1 Piece(s) 20 Day(s) 357528283.3629710745-Hardened Teeth Specifications9.0

฿ 7,751.67

RS SPROCKET 1 Piece(s) 20 Day(s) 368033291.4330611750-Teeth Not Hardened10.1

฿ 9,158.33

RS SPROCKET 1 Piece(s) 20 Day(s) 368033291.4330611750-Hardened Teeth Specifications10.1

฿ 8,910.00

RS SPROCKET 1 Piece(s) 20 Day(s) 388033307.5832211750-Teeth Not Hardened11.0

฿ 9,575.00

RS SPROCKET 1 Piece(s) 20 Day(s) 388033307.5832211750-Hardened Teeth Specifications11.0

฿ 9,241.67

RS SPROCKET 1 Piece(s) 20 Day(s) 408033323.7433811750-Teeth Not Hardened12.0

฿ 10,408.33

RS SPROCKET 1 Piece(s) 20 Day(s) 408033323.7433811750-Hardened Teeth Specifications12.0

฿ 9,991.67

RS SPROCKET 1 Piece(s) 20 Day(s) 428033339.8935411750-Teeth Not Hardened12.9

฿ 11,073.33

RS SPROCKET 1 Piece(s) 20 Day(s) 428033339.8935411750-Hardened Teeth Specifications12.9

฿ 10,741.67

RS SPROCKET 1 Piece(s) 20 Day(s) 458033364.1237811750-Teeth Not Hardened14.5

฿ 12,488.33

RS SPROCKET 1 Piece(s) 20 Day(s) 458033364.1237811750-Hardened Teeth Specifications14.5

฿ 11,408.33

RS SPROCKET 1 Piece(s) 20 Day(s) 488033388.3640311750-Teeth Not Hardened16.1

฿ 14,405.00

RS SPROCKET 1 Piece(s) 20 Day(s) 488033388.3640311750-Hardened Teeth Specifications16.1

฿ 12,156.67

RS SPROCKET 1 Piece(s) 20 Day(s) 508033404.5241911750-Teeth Not Hardened17.3

฿ 16,070.00

RS SPROCKET 1 Piece(s) 20 Day(s) 508033404.5241911750-Hardened Teeth Specifications17.3

฿ 13,738.33

RS SPROCKET 1 Piece(s) 20 Day(s) 548033436.8445111750-Teeth Not Hardened19.8

฿ 18,650.00

RS SPROCKET 1 Piece(s) 20 Day(s) 548033436.8445111750-Hardened Teeth Specifications19.8

฿ 15,070.00

RS SPROCKET 1 Piece(s) 20 Day(s) 608033485.3350011750-Teeth Not Hardened23.9

฿ 21,981.67

RS SPROCKET 1 Piece(s) 20 Day(s) 608033485.3350011750-Hardened Teeth Specifications23.9

฿ 18,650.00

RS SPROCKET 1 Piece(s) 20 Day(s) 658933525.7354012763-Teeth Not Hardened29.3

฿ 26,476.67

RS SPROCKET 1 Piece(s) 20 Day(s) 658933525.7354012763-Hardened Teeth Specifications29.3

฿ 19,898.33

RS SPROCKET 1 Piece(s) 20 Day(s) 708933566.1558112763-Teeth Not Hardened33.3

฿ 26,976.67

RS SPROCKET 1 Piece(s) 20 Day(s) 708933566.1558112763-Hardened Teeth Specifications33.3

฿ 21,646.67

RS SPROCKET 1 Piece(s) 20 Day(s) 758933606.5662112763-Teeth Not Hardened37.7

฿ 29,558.33

RS SPROCKET 1 Piece(s) 20 Day(s) 758933606.5662112763-Hardened Teeth Specifications37.7

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Nominal Number 80 Number of Strands 1
Chain Type RS Type Pilot Holes Types Shaft Type Standard Pilot Holes
Surface Treatment No Applicable Chain Pitch(mm) 25.40 Roller Diameter(mm) 15.88