1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS40 Sprocket 1B Type

RS40 Sprocket 1B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 308.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sprocket for RS roller chain (product satisfies JIS standards and ISO standards.) Shaft bore remains as a pilot bore, so it must be machined by the customer before use.

Part Number
RS40-1B9TQ
RS40-1B10TQ
RS40-1B11TQ
RS40-1B12TQ
RS40-1B13TQ
RS40-1B14TQ
RS40-1B15TQ
RS40-1B16TQ
RS40-1B17TQ
RS40-1B18TQ
RS40-1B19TQ
RS40-1B20TQ
RS40-1B21TQ
RS40-1B22TQ
RS40-1B23TQ
RS40-1B24TQ
RS40-1B25TQ
RS40-1B26TQ
RS40-1B27TQ
RS40-1B28TQ
RS40-1B30TQ
RS40-1B32TQ
RS40-1B34TQ
RS40-1B35TQ
RS40-1B36TQ
RS40-1B38TQ
RS40-1B40TQ
RS40-1B42T
RS40-1B42TQ
RS40-1B45T
RS40-1B45TQ
RS40-1B48T
RS40-1B48TQ
RS40-1B50T
RS40-1B50TQ
RS40-1B54T
RS40-1B54TQ
RS40-1B60T
RS40-1B60TQ
RS40-1B65T
RS40-1B65TQ
RS40-1B70T
RS40-1B70TQ
RS40-1B75T
RS40-1B75TQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Pitch Circular Diameter(DP)
(mm)
Outer Diameter (DO)
(mm)
Hub Outside Diameter (DH)
(mm)
Hub Length (L)
(mm)
Hub Groove Dia. DM
(mm)
Teeth Hardening Approx. Mass
(kg)

฿ 308.33

RS SPROCKET 1 Piece(s) 20 Day(s) 9159.537.1343282221Hardened Teeth Specifications0.1

฿ 350.00

RS SPROCKET 1 Piece(s) 20 Day(s) 1016.59.541.147322225Hardened Teeth Specifications0.13

฿ 391.67

RS SPROCKET 1 Piece(s) 20 Day(s) 11209.545.0851372230Hardened Teeth Specifications0.17

฿ 408.33

RS SPROCKET 1 Piece(s) 20 Day(s) 12229.549.0755402232Hardened Teeth Specifications0.21

฿ 441.67

RS SPROCKET 1 Piece(s) 20 Day(s) 13209.553.07593722-Hardened Teeth Specifications0.22

฿ 500.00

RS SPROCKET 1 Piece(s) 20 Day(s) 14249.557.07634222-Hardened Teeth Specifications0.28

฿ 516.67

RS SPROCKET 1 Piece(s) 20 Day(s) 1528.59.561.08674622-Hardened Teeth Specifications0.33

฿ 575.00

RS SPROCKET 1 Piece(s) 20 Day(s) 163012.765.1715022-Hardened Teeth Specifications0.37

฿ 641.67

RS SPROCKET 1 Piece(s) 20 Day(s) 173212.769.12765422-Hardened Teeth Specifications0.44

฿ 700.00

RS SPROCKET 1 Piece(s) 20 Day(s) 183512.773.14805722-Hardened Teeth Specifications0.49

฿ 775.00

RS SPROCKET 1 Piece(s) 20 Day(s) 1939.512.777.16846222-Hardened Teeth Specifications0.57

฿ 825.00

RS SPROCKET 1 Piece(s) 20 Day(s) 2045.512.781.18886725-Hardened Teeth Specifications0.73

฿ 891.67

RS SPROCKET 1 Piece(s) 20 Day(s) 2145.512.785.21927125-Hardened Teeth Specifications0.82

฿ 941.67

RS SPROCKET 1 Piece(s) 20 Day(s) 225012.789.24967525-Hardened Teeth Specifications0.91

฿ 1,000.00

RS SPROCKET 1 Piece(s) 20 Day(s) 235012.793.271007725-Hardened Teeth Specifications0.98

฿ 1,025.00

RS SPROCKET 1 Piece(s) 20 Day(s) 244212.797.31046325-Hardened Teeth Specifications0.8

฿ 1,041.67

RS SPROCKET 1 Piece(s) 20 Day(s) 254212.7101.331086325-Hardened Teeth Specifications0.83

฿ 1,083.33

RS SPROCKET 1 Piece(s) 20 Day(s) 264212.7105.361126325-Hardened Teeth Specifications0.87

฿ 1,133.33

RS SPROCKET 1 Piece(s) 20 Day(s) 274212.7109.41166325-Hardened Teeth Specifications0.91

฿ 1,208.33

RS SPROCKET 1 Piece(s) 20 Day(s) 284212.7113.431206325-Hardened Teeth Specifications0.95

฿ 1,258.33

RS SPROCKET 1 Piece(s) 20 Day(s) 304212.7121.51286325-Hardened Teeth Specifications1

฿ 1,458.33

RS SPROCKET 1 Piece(s) 20 Day(s) 324516129.571376828-Hardened Teeth Specifications1.3

฿ 1,525.00

RS SPROCKET 1 Piece(s) 20 Day(s) 344516137.641456828-Hardened Teeth Specifications1.4

฿ 1,558.33

RS SPROCKET 1 Piece(s) 20 Day(s) 354516141.681496828-Hardened Teeth Specifications1.4

฿ 1,906.67

RS SPROCKET 1 Piece(s) 20 Day(s) 364516145.721536828-Hardened Teeth Specifications1.5

฿ 1,948.33

RS SPROCKET 1 Piece(s) 20 Day(s) 384516153.791616828-Hardened Teeth Specifications1.6

฿ 2,023.33

RS SPROCKET 1 Piece(s) 20 Day(s) 404516161.871696828-Hardened Teeth Specifications1.7

฿ 2,131.67

RS SPROCKET 1 Piece(s) 20 Day(s) 424818169.941777332-Teeth Not Hardened2.0

฿ 3,140.00

RS SPROCKET 1 Piece(s) 30 Day(s) 424818169.941777332-Hardened Teeth Specifications2.0

฿ 2,231.67

RS SPROCKET 1 Piece(s) 20 Day(s) 454818182.061897332-Teeth Not Hardened2.2

฿ 3,206.67

RS SPROCKET 1 Piece(s) 30 Day(s) 454818182.061897332-Hardened Teeth Specifications2.2

฿ 2,498.33

RS SPROCKET 1 Piece(s) 20 Day(s) 484818194.182017332-Teeth Not Hardened2.4

฿ 3,480.00

RS SPROCKET 1 Piece(s) 30 Day(s) 484818194.182017332-Hardened Teeth Specifications2.4

฿ 2,623.33

RS SPROCKET 1 Piece(s) 20 Day(s) 504818202.262097332-Teeth Not Hardened2.5

฿ 3,555.00

RS SPROCKET 1 Piece(s) 30 Day(s) 504818202.262097332-Hardened Teeth Specifications2.5

฿ 2,815.00

RS SPROCKET 1 Piece(s) 20 Day(s) 544818218.422267332-Teeth Not Hardened2.8

฿ 3,806.67

RS SPROCKET 1 Piece(s) 30 Day(s) 544818218.422267332-Hardened Teeth Specifications2.8

฿ 3,140.00

RS SPROCKET 1 Piece(s) 20 Day(s) 604818242.662507332-Teeth Not Hardened3.3

฿ 4,330.00

RS SPROCKET 1 Piece(s) 30 Day(s) 604818242.662507332-Hardened Teeth Specifications3.3

฿ 3,571.67

RS SPROCKET 1 Piece(s) 20 Day(s) 655523262.872708332-Teeth Not Hardened4

฿ 5,555.00

RS SPROCKET 1 Piece(s) 30 Day(s) 655523262.872708332-Hardened Teeth Specifications4

฿ 4,046.67

RS SPROCKET 1 Piece(s) 20 Day(s) 705523283.072908332-Teeth Not Hardened4.5

฿ 6,295.00

RS SPROCKET 1 Piece(s) 30 Day(s) 705523283.072908332-Hardened Teeth Specifications4.5

฿ 4,571.67

RS SPROCKET 1 Piece(s) 20 Day(s) 755523303.283118332-Teeth Not Hardened5

฿ 7,145.00

RS SPROCKET 1 Piece(s) 30 Day(s) 755523303.283118332-Hardened Teeth Specifications5

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Nominal Number 40 Number of Strands 1
Chain Type RS Type Pilot Holes Types Shaft Type Standard Pilot Holes
Surface Treatment No Applicable Chain Pitch(mm) 12.70 Roller Diameter(mm) 7.92