1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS40 Sprocket,1A Type

RS40 Sprocket,1A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 245.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sprocket for RS roller chain (product satisfies JIS standards and ISO standards.

Part Number
RS40-1A12T
RS40-1A12TQ
RS40-1A13T
RS40-1A13TQ
RS40-1A14T
RS40-1A14TQ
RS40-1A15T
RS40-1A15TQ
RS40-1A16T
RS40-1A16TQ
RS40-1A17T
RS40-1A17TQ
RS40-1A18T
RS40-1A18TQ
RS40-1A19T
RS40-1A19TQ
RS40-1A20T
RS40-1A20TQ
RS40-1A21T
RS40-1A21TQ
RS40-1A22T
RS40-1A22TQ
RS40-1A23T
RS40-1A23TQ
RS40-1A24T
RS40-1A24TQ
RS40-1A25T
RS40-1A25TQ
RS40-1A26T
RS40-1A26TQ
RS40-1A27T
RS40-1A27TQ
RS40-1A28T
RS40-1A28TQ
RS40-1A30T
RS40-1A30TQ
RS40-1A32T
RS40-1A32TQ
RS40-1A34T
RS40-1A34TQ
RS40-1A35T
RS40-1A35TQ
RS40-1A36T
RS40-1A36TQ
RS40-1A38T
RS40-1A38TQ
RS40-1A40T
RS40-1A40TQ
RS40-1A42T
RS40-1A42TQ
RS40-1A45T
RS40-1A45TQ
RS40-1A48T
RS40-1A48TQ
RS40-1A50T
RS40-1A50TQ
RS40-1A54T
RS40-1A54TQ
RS40-1A60T
RS40-1A60TQ
RS40-1A65T
RS40-1A65TQ
RS40-1A70T
RS40-1A70TQ
RS40-1A75T
RS40-1A75TQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Surface Treatment Min. Shaft Bore Dia. dmin
(mm)
Pitch Circular Diameter(DP)
(mm)
Outer Diameter (DO)
(mm)

฿ 245.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 12No1649.0755

฿ 490.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 12[Tooth Surface Hardening] Induction Hardened1649.0755

฿ 263.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 13No1653.0759

฿ 500.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 13[Tooth Surface Hardening] Induction Hardened1653.0759

฿ 293.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 14No1657.0763

฿ 518.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 14[Tooth Surface Hardening] Induction Hardened1657.0763

฿ 311.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 15No1661.0867

฿ 536.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 15[Tooth Surface Hardening] Induction Hardened1661.0867

฿ 358.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 16No1665.171

฿ 611.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 16[Tooth Surface Hardening] Induction Hardened1665.171

฿ 368.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 17No1669.1276

฿ 631.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 17[Tooth Surface Hardening] Induction Hardened1669.1276

฿ 415.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 18No1673.1480

฿ 706.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 18[Tooth Surface Hardening] Induction Hardened1673.1480

฿ 443.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 19No1677.1684

฿ 763.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 19[Tooth Surface Hardening] Induction Hardened1677.1684

฿ 461.67

TBK SPROCKET 1 Piece(s) Quote 20No1681.1888

฿ 810.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 20[Tooth Surface Hardening] Induction Hardened1681.1888

฿ 481.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 21No1685.2192

฿ 828.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 21[Tooth Surface Hardening] Induction Hardened1685.2192

฿ 500.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 22No1689.2496

฿ 876.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 22[Tooth Surface Hardening] Induction Hardened1689.2496

฿ 518.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 23No1693.27100

฿ 933.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 23[Tooth Surface Hardening] Induction Hardened1693.27100

฿ 556.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 24No1697.3104

฿ 960.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 24[Tooth Surface Hardening] Induction Hardened1697.3104

฿ 585.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 25No16101.33108

฿ 1,026.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 25[Tooth Surface Hardening] Induction Hardened16101.33108

฿ 611.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 26No16105.36112

฿ 1,065.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 26[Tooth Surface Hardening] Induction Hardened16105.36112

฿ 640.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 27No16109.4116

฿ 1,111.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 27[Tooth Surface Hardening] Induction Hardened16109.4116

฿ 670.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 28No16113.43120

฿ 1,158.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 28[Tooth Surface Hardening] Induction Hardened16113.43120

฿ 698.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 30No16121.5128

฿ 1,215.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 30[Tooth Surface Hardening] Induction Hardened16121.5128

฿ 773.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 32No16129.57137

฿ 1,328.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 32[Tooth Surface Hardening] Induction Hardened16129.57137

฿ 846.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 34No16137.64145

฿ 1,383.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 34[Tooth Surface Hardening] Induction Hardened16137.64145

฿ 858.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 35No16141.68149

฿ 1,423.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 35[Tooth Surface Hardening] Induction Hardened16141.68149

฿ 905.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 36No16145.72153

฿ 1,666.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 36[Tooth Surface Hardening] Induction Hardened16145.72153

฿ 1,065.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 38No16153.79161

฿ 1,826.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 38[Tooth Surface Hardening] Induction Hardened16153.79161

฿ 1,055.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 40No16161.87169

฿ 1,883.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 40[Tooth Surface Hardening] Induction Hardened16161.87169

฿ 1,148.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 42No18169.94177

฿ 2,033.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 42[Tooth Surface Hardening] Induction Hardened18169.94177

฿ 1,235.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 45No18182.06189

฿ 2,213.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 45[Tooth Surface Hardening] Induction Hardened18182.06189

฿ 1,365.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 48No18194.18201

฿ 2,353.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 48[Tooth Surface Hardening] Induction Hardened18194.18201

฿ 1,535.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 50No18202.26209

฿ 2,720.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 50[Tooth Surface Hardening] Induction Hardened18202.26209

฿ 1,883.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 54No18218.42226

฿ 3,341.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 54[Tooth Surface Hardening] Induction Hardened18218.42226

฿ 2,241.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 60No18242.66250

฿ 3,973.33

TBK SPROCKET 1 Piece(s) 20 Day(s) 60[Tooth Surface Hardening] Induction Hardened18242.66250

฿ 2,580.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 65No23262.87270

฿ 4,565.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 65[Tooth Surface Hardening] Induction Hardened23262.87270

฿ 3,341.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 70No23283.07290

฿ 5,940.00

TBK SPROCKET 1 Piece(s) 20 Day(s) 70[Tooth Surface Hardening] Induction Hardened23283.07290

฿ 3,596.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 75No23303.28311

฿ 6,401.67

TBK SPROCKET 1 Piece(s) 20 Day(s) 75[Tooth Surface Hardening] Induction Hardened23303.28311

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Nominal Number 40 Number of Strands 1
Chain Type RS Type Pilot Holes Types Shaft Type Standard Pilot Holes
Roller Type R Roller Allowable Transmission Torque N, m 0 Applicable Chain Pitch(mm) 12.70
Roller Diameter(mm) 7.92