1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS35 Sprocket 1B Type

RS35 Sprocket 1B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sprocket for RS roller chain (product satisfies JIS standards and ISO standards.) Shaft bore remains as a pilot bore, so it must be machined by the customer before use.

Part Number
RS35-1B9TQ
RS35-1B10TQ
RS35-1B11TQ
RS35-1B12TQ
RS35-1B13TQ
RS35-1B14TQ
RS35-1B15TQ
RS35-1B16TQ
RS35-1B17TQ
RS35-1B18TQ
RS35-1B19TQ
RS35-1B20TQ
RS35-1B21TQ
RS35-1B22TQ
RS35-1B23TQ
RS35-1B24TQ
RS35-1B25TQ
RS35-1B26TQ
RS35-1B27TQ
RS35-1B28TQ
RS35-1B30TQ
RS35-1B32TQ
RS35-1B34TQ
RS35-1B35TQ
RS35-1B36TQ
RS35-1B38TQ
RS35-1B40TQ
RS35-1B42T
RS35-1B42TQ
RS35-1B45T
RS35-1B45TQ
RS35-1B48T
RS35-1B48TQ
RS35-1B50T
RS35-1B50TQ
RS35-1B54T
RS35-1B54TQ
RS35-1B60T
RS35-1B60TQ
RS35-1B65T
RS35-1B65TQ
RS35-1B70T
RS35-1B70TQ
RS35-1B75T
RS35-1B75TQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Pitch Circular Diameter(DP)
(mm)
Outer Diameter (DO)
(mm)
Hub Outside Diameter (DH)
(mm)
Hub Length (L)
(mm)
Hub Groove Dia. DM
(mm)
Teeth Hardening Approx. Mass
(kg)

฿ 225.00

RS SPROCKET 1 Piece(s) 20 Day(s) 911827.8532222016Hardened Teeth Specifications0.05

฿ 241.67

RS SPROCKET 1 Piece(s) 20 Day(s) 1012830.8235252018Hardened Teeth Specifications0.07

฿ 266.67

RS SPROCKET 1 Piece(s) 20 Day(s) 1114833.8138272022Hardened Teeth Specifications0.08

฿ 300.00

RS SPROCKET 1 Piece(s) 20 Day(s) 1216.5836.841312024Hardened Teeth Specifications0.11

฿ 316.67

RS SPROCKET 1 Piece(s) 20 Day(s) 13189.539.844322028Hardened Teeth Specifications0.12

฿ 316.67

RS SPROCKET 1 Piece(s) 20 Day(s) 1416.59.542.8473020-Hardened Teeth Specifications0.12

฿ 333.33

RS SPROCKET 1 Piece(s) 20 Day(s) 15199.545.81513520-Hardened Teeth Specifications0.16

฿ 350.00

RS SPROCKET 1 Piece(s) 20 Day(s) 16209.548.82543720-Hardened Teeth Specifications0.18

฿ 366.67

RS SPROCKET 1 Piece(s) 20 Day(s) 17249.551.84574120-Hardened Teeth Specifications0.22

฿ 400.00

RS SPROCKET 1 Piece(s) 20 Day(s) 1824.59.554.85604420-Hardened Teeth Specifications0.25

฿ 425.00

RS SPROCKET 1 Piece(s) 20 Day(s) 1928.59.557.87634720-Hardened Teeth Specifications0.29

฿ 458.33

RS SPROCKET 1 Piece(s) 20 Day(s) 20309.560.89665020-Hardened Teeth Specifications0.32

฿ 508.33

RS SPROCKET 1 Piece(s) 20 Day(s) 21329.563.91695320-Hardened Teeth Specifications0.36

฿ 516.67

RS SPROCKET 1 Piece(s) 20 Day(s) 22329.566.93725320-Hardened Teeth Specifications0.37

฿ 575.00

RS SPROCKET 1 Piece(s) 20 Day(s) 23329.569.95755320-Hardened Teeth Specifications0.38

฿ 600.00

RS SPROCKET 1 Piece(s) 20 Day(s) 24329.572.97785322-Hardened Teeth Specifications0.43

฿ 616.67

RS SPROCKET 1 Piece(s) 20 Day(s) 253212.776815322-Hardened Teeth Specifications0.43

฿ 683.33

RS SPROCKET 1 Piece(s) 20 Day(s) 263212.779.02845322-Hardened Teeth Specifications0.44

฿ 775.00

RS SPROCKET 1 Piece(s) 20 Day(s) 273212.782.05875322-Hardened Teeth Specifications0.45

฿ 791.67

RS SPROCKET 1 Piece(s) 20 Day(s) 283212.785.07905322-Hardened Teeth Specifications0.47

฿ 883.33

RS SPROCKET 1 Piece(s) 20 Day(s) 303212.791.12965322-Hardened Teeth Specifications0.5

฿ 891.67

RS SPROCKET 1 Piece(s) 20 Day(s) 323212.797.181025322-Hardened Teeth Specifications0.53

฿ 900.00

RS SPROCKET 1 Piece(s) 20 Day(s) 343212.7103.231095322-Hardened Teeth Specifications0.56

฿ 933.33

RS SPROCKET 1 Piece(s) 20 Day(s) 353212.7106.261125322-Hardened Teeth Specifications0.58

฿ 975.00

RS SPROCKET 1 Piece(s) 20 Day(s) 363212.7109.291155322-Hardened Teeth Specifications0.59

฿ 1,091.67

RS SPROCKET 1 Piece(s) 20 Day(s) 384213115.341216325-Hardened Teeth Specifications0.82

฿ 1,191.67

RS SPROCKET 1 Piece(s) 20 Day(s) 404213121.41276325-Hardened Teeth Specifications0.86

฿ 1,275.00

RS SPROCKET 1 Piece(s) 20 Day(s) 424213127.461336325-Teeth Not Hardened0.9

฿ 1,848.33

RS SPROCKET 1 Piece(s) 30 Day(s) 424213127.461336325-Hardened Teeth Specifications0.9

฿ 1,366.67

RS SPROCKET 1 Piece(s) 20 Day(s) 454213136.551426325-Teeth Not Hardened0.96

฿ 1,990.00

RS SPROCKET 1 Piece(s) 30 Day(s) 454213136.551426325-Hardened Teeth Specifications0.96

฿ 1,466.67

RS SPROCKET 1 Piece(s) 20 Day(s) 484213145.641516325-Teeth Not Hardened1

฿ 2,131.67

RS SPROCKET 1 Piece(s) 30 Day(s) 484213145.641516325-Hardened Teeth Specifications1

฿ 1,533.33

RS SPROCKET 1 Piece(s) 20 Day(s) 504213151.691576325-Teeth Not Hardened1.1

฿ 2,231.67

RS SPROCKET 1 Piece(s) 30 Day(s) 504213151.691576325-Hardened Teeth Specifications1.1

฿ 1,583.33

RS SPROCKET 1 Piece(s) 20 Day(s) 544213163.821696325-Teeth Not Hardened1.2

฿ 2,308.33

RS SPROCKET 1 Piece(s) 30 Day(s) 544213163.821696325-Hardened Teeth Specifications1.2

฿ 1,831.67

RS SPROCKET 1 Piece(s) 20 Day(s) 6042131821876325-Teeth Not Hardened1.4

฿ 2,665.00

RS SPROCKET 1 Piece(s) 30 Day(s) 6042131821876325-Hardened Teeth Specifications1.4

฿ 2,023.33

RS SPROCKET 1 Piece(s) 20 Day(s) 654516197.152036825-Teeth Not Hardened1.6

฿ 2,915.00

RS SPROCKET 1 Piece(s) 30 Day(s) 654516197.152036825-Hardened Teeth Specifications1.6

฿ 2,231.67

RS SPROCKET 1 Piece(s) 20 Day(s) 704516212.32186825-Teeth Not Hardened1.7

฿ 3,198.33

RS SPROCKET 1 Piece(s) 30 Day(s) 704516212.32186825-Hardened Teeth Specifications1.7

฿ 2,548.33

RS SPROCKET 1 Piece(s) 20 Day(s) 754516227.462336825-Teeth Not Hardened1.9

฿ 3,705.00

RS SPROCKET 1 Piece(s) 30 Day(s) 754516227.462336825-Hardened Teeth Specifications1.9

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Nominal Number 35 Number of Strands 1
Chain Type RS Type Pilot Holes Types Shaft Type Standard Pilot Holes
Surface Treatment No Applicable Chain Pitch(mm) 9.525 Roller Diameter(mm) 5.08