(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] Black iron oxide coating, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin cobalt
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 7.79 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 7 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 8.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 8.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 5,032.26 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 8.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 5,806.45 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 25 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,396.96 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 30 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 8.55 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 8.55 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.15 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 9.15 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 9.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 14.08 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,290.32 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 22 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 11.12 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 4,064.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,451.61 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 35 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 13.72 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 40 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 6,107.43 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 45 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,255.24 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 50 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 11.28 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 11.88 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 11.88 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 11.88 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 12.68 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 12.96 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 12.64 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,251.61 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 22 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 14.01 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 15.22 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,135.48 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,251.61 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 19.23 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 45 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 130.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 50 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | |||
฿ 25.89 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 16.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 20.14 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 15.80 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 16.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 17.46 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 44.75 ฿ 31.42 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 20 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 17.80 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 22 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 19.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,716.13 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 28 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 20.85 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 23.95 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,866.29 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 32.27 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 28.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 31.35 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 29.66 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 30.86 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 22 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 31.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 33.07 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 36.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 38.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 48.00 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 50 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 44.96 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 46.84 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,230.48 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 51.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 54.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 59.05 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,340.19 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,486.48 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,499.35 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,114.29 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 70 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 68.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 20 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 72.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 25 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 75.43 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 30 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,861.34 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 93.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 40 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,931.43 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 12 | 45 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,309.68 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 12 | 50 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,740.65 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 13 Day(s) | 10 | 12 | 55 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 10.81 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 3,483.87 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 7 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,601.15 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 22 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 11.88 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 40 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 4,262.86 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 50 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,608.77 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 22 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 15.80 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 45 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 28 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 118.91 ฿ 83.34 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 12 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard |
How can we improve?
How can we improve?