(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] Black iron oxide coating, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin cobalt
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.60 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 7.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 7 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 7.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 7.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,258.06 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,343.23 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,258.06 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,529.03 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,598.71 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,860.96 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 30 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 7.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 7.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 7.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 7.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 7.94 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 7.94 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 8.70 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 2,903.23 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 22 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,903.23 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,290.32 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,064.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 35 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 40 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,489.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 45 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,800.00 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 4 | 50 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 9.31 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 2,651.43 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 9.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 2,709.68 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 10.07 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 10.07 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 2,903.23 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,477.42 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,090.32 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 13.56 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 2,768.39 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,019.35 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 5 | 45 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,810.67 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 50 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,941.94 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 12.64 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 12.80 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 12.80 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 12.80 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 13.56 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,381.72 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,592.77 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 22 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 15.20 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 15.68 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 2,090.32 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,245.16 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,477.42 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 20.72 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 2,676.58 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,686.86 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,902.48 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 23.14 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 24.28 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 1,579.05 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 26.40 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 31.51 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 2,361.29 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,823.62 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,012.90 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 10 | 10 | 15 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,051.61 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,206.45 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,519.62 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,616.39 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,901.34 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,535.62 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,663.23 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 10 | 45 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,818.06 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,547.10 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 10 | 55 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,158.71 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 12 | 20 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,189.68 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 12 | 25 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,116.13 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 12 | 30 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,441.29 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 12 | 35 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,042.58 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 13 Day(s) | 10 | 12 | 40 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,228.39 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 13 Day(s) | 10 | 12 | 45 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,845.16 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | 10 | 12 | 50 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 44.12 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 20 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 46.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 25 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 49.68 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 30 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 52.67 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 56.75 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 40 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 60.91 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 45 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 66.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 50 | 1.75 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 21.73 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | 1.5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard |
How can we improve?
How can we improve?