(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, black iron oxide coating, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin cobalt, black paint
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 7.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 5,032.26 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 7.94 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 8.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 2,516.13 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 8.70 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 12.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 14.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 15.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 15.24 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,197.34 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,243.81 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 17.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 19.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 1,383.62 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 17.80 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 5,702.10 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 6.74 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 6.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 6.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,043.87 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.70 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 9.46 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,204.19 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 11.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 11.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 11.81 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 12.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 13.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 14.63 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 16.60 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 5,235.81 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | Black Oxide Coating | Box/package | ||
฿ 6.13 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6.89 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6.89 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.00 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 10.38 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 10.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 10.53 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 24.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 11.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 12.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 12.21 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 31.43 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6,580.65 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 6 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,258.06 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 8 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 10 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 12 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,322.58 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 14 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,322.58 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 15 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,322.58 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 16 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,709.68 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 18 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,709.68 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 20 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,027.81 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 4 | 25 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,677.42 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 30 | 0.7 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,554.84 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 10 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,670.97 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 12 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,670.97 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 14 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 16 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 18 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 20 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,090.32 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 6 | 25 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,245.16 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 6 | 30 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,238.71 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 6 | 35 | 1 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 7,741.94 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 7.94 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Low Quantity (can be purchased from one) | ||
฿ 5,032.26 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 2,516.13 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 2,516.13 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 2,516.13 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 2,903.23 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 2,903.23 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package | ||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Tin Plating] Tin cobalt | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard |
How can we improve?
How can we improve?