(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Dacrotized, tin cobalt, black paint, anti-seizure coat
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52.65 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 45 | 1.25 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 55.74 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 1,703.23 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 16 | 1.5 | [Stainless Steel] Stainless Steel | - | Box/package | ||
฿ 53.03 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 18 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 61.55 ฿ 23.36 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 20 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 66.97 ฿ 23.45 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 25 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 69.68 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 30 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 73.94 ฿ 28.67 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 35 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 66.23 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | ||
฿ 74.71 ฿ 29.17 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 45 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 78.58 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 50 | 1.5 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 84.00 ฿ 43.70 | FASTENING | 1 Piece(s) | Same day | 10 | 12 | 25 | 1.75 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 87.87 ฿ 39.01 | FASTENING | 1 Piece(s) | Same day | 10 | 12 | 30 | 1.75 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 91.74 ฿ 33.25 | FASTENING | 1 Piece(s) | Same day | 10 | 12 | 35 | 1.75 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 96.77 ฿ 38.48 | FASTENING | 1 Piece(s) | Same day | 10 | 12 | 40 | 1.75 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | |||
฿ 2,258.29 | FASTENING | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | 10 | 12 | 50 | 1.75 | [Stainless Steel] Stainless Steel | - | Box/package | ||
฿ 2,458.06 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 15 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 2,496.77 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 10 | 16 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 2,574.19 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 10 | 18 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 2,709.68 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 2,941.94 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,058.06 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,232.26 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,406.45 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 10 | 40 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,600.00 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 10 | 45 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,793.55 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 10 | 50 | 1.5 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,267.10 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | 10 | 12 | 25 | 1.75 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,406.45 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 12 | 30 | 1.75 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,545.81 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | 1.75 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 2,810.32 | FASTENING | 1 Pack(s) | 30 Pieces Per Package | 19 Day(s) | 10 | 12 | 40 | 1.75 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 2,938.06 | FASTENING | 1 Pack(s) | 30 Pieces Per Package | 19 Day(s) | 10 | 12 | 45 | 1.75 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,077.42 | FASTENING | 1 Pack(s) | 30 Pieces Per Package | 14 Day(s) | 10 | 12 | 50 | 1.75 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 1,521.53 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,476.58 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,483.43 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 27.10 ฿ 14.35 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 30 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 1,507.81 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,507.81 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,036.96 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] Steel | Black Oxide Coating | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | Black Oxide Coating | Box/package | ||
฿ 1,592.77 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | Black Oxide Coating | Box/package | ||
฿ 1,214.86 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] Steel | Black Oxide Coating | Box/package | ||
฿ 1,147.05 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | Black Oxide Coating | Box/package | ||
฿ 1,432.26 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 8 | 18 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 8 | 20 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 8 | 25 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,664.52 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 8 | 30 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,424.52 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 8 | 35 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,424.52 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 8 | 40 | 1.25 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,974.19 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,090.32 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 8 | 18 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,129.03 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 8 | 20 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,283.87 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 25 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 30 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,950.97 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 8 | 35 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,950.97 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | 8 | 40 | 1.25 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,012.90 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 1,974.19 ฿ 961.04 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 8 | 15 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 2,129.03 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 2,283.87 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 1,950.97 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 1,950.97 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | - | Box/package | ||
฿ 1,470.97 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,780.65 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,587.10 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,703.23 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,486.45 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,486.45 ฿ 709.63 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | Same day | 10 | 8 | 40 | 1.25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,042.67 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 20 | 1.25 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,625.81 ฿ 761.69 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | - | 8 | 25 | 1.25 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,664.52 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 30 | 1.25 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,424.52 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 8 | 35 | 1.25 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,424.52 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | 8 | 40 | 1.25 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 24.77 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 4 | 0.4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 15,817.15 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | 0.4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 15,817.15 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | 0.4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 17.20 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 8 | 0.4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 8.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 8.17 ฿ 5.23 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 8.20 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 4,860.96 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,032.26 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard |
How can we improve?
How can we improve?