1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Socket Head Cap Screw (Cap Screw) P = 3 (SW+JIS W Captive), Stainless Steel【1-500 Pieces Per Package】

Hex Socket Head Cap Screw (Cap Screw) P = 3 (SW+JIS W Captive), Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 8.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Detailed shape: Standard
· Mounting hole dimensions: Hex socket
· Basic shape: Standard (round)
· Material: Stainless steel
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Application: Standard
· Thread: M5, M6, M8, M10, M12
· Length (mm): 10, 12, 14, 15, 16, 18, 20, 25, 30, 35, 40, 45, 50
· Pitch (mm): 0.8, 1, 1.25, 1.5, 1.75
· Surface treatment: None, black paint
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number
CSHHNDP3-SUS-M5-10
CSHHNDP3-SUS-M5-12SALE
CSHHNDP3-SUS-M5-15SALE
CSHHNDP3-SUS-M6-14
CSHHNDP3-SUS-M6-18
CSHHNDP3-SUS-M6-20
CSHHNDP3-SUS-M6-25
CSHHNDP3-SUS-M8-16
CSHHNDP3-SUS-M8-20SALE
CSHHNDP3-SUS-M8-25
CSHHNDP3-SUS-M8-30SALE
CSHHNDP3-SUS-M8-40
CSHHNDP3-SUS-M8-50
CSHHNDP3-SUS-M10-15SALE
CSHHNDP3-SUS-M10-16
CSHHNDP3-SUS-M10-18SALE
CSHHNDP3-SUS-M10-20
CSHHNDP3-SUS-M10-25
CSHHNDP3-SUS-M10-30SALE
CSHHNDP3-SUS-M10-35SALE
CSHHNDP3-SUS-M10-40SALE
CSHHNDP3-SUS-M10-45SALE
CSHHNDP3-SUS-M10-50
CSHHNDP3-SUS-M12-20
CSHHNDP3-SUS-M12-25
CSHHNDP3-SUS-M12-30
CSHHNDP3-SUS-M12-35
CSHHNDP3-SUS-M12-40
CSHHNDP3-SUS-M12-45
CSHHNDP3-SUS-M12-50
CSHHNDP3-SUSTBS-M5-10
CSHHNDP3-SUSTBS-M5-12
CSHHNDP3-SUSTBS-M5-15
CSHHNDP3-SUSTBS-M6-14
CSHHNDP3-SUSTBS-M6-18
CSHHNDP3-SUSTBS-M6-20
CSHHNDP3-SUSTBS-M6-25
CSHHNDP3-SUSTBS-M6-40
CSHHNDP3-SUSTBS-M8-16
CSHHNDP3-SUSTBS-M8-20
CSHHNDP3-SUSTBS-M8-25
CSHHNDP3-SUSTBS-M8-30
CSHHNDP3-SUSTBS-M8-40
CSHHNDP3-SUSTBS-M8-50
CSHHNDP3-SUSTBS-M10-15
CSHHNDP3-SUSTBS-M10-16
CSHHNDP3-SUSTBS-M10-18
CSHHNDP3-SUSTBS-M10-20
CSHHNDP3-SUSTBS-M10-25
CSHHNDP3-SUSTBS-M10-30
CSHHNDP3-SUSTBS-M10-35
CSHHNDP3-SUSTBS-M10-40
CSHHNDP3-SUSTBS-M10-45
CSHHNDP3-SUSTBS-M10-50
CSHHNDP3-SUSTBS-M12-20
CSHHNDP3-SUSTBS-M12-25
CSHHNDP3-SUSTBS-M12-30
CSHHNDP3-SUSTBS-M12-35
CSHHNDP3-SUSTBS-M12-40
CSHHNDP3-SUSTBS-M12-45
CSHHNDP3-SUSTBS-M12-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

฿ 9.62

FASTENING 1 Piece(s) 6 Day(s) 105100.8-Low Quantity (can be purchased from one)

฿ 8.03

฿ 5.80

FASTENING 1 Piece(s) Same day 105120.8-Low Quantity (can be purchased from one)

฿ 8.38

฿ 4.85

FASTENING 1 Piece(s) Same day 105150.8-Low Quantity (can be purchased from one)

฿ 11.05

FASTENING 1 Piece(s) Available 5 Day(s) 106141-Low Quantity (can be purchased from one)

฿ 14.13

FASTENING 1 Piece(s) 5 Day(s) 106181-Low Quantity (can be purchased from one)

฿ 13.11

FASTENING 1 Piece(s) 5 Day(s) 106201-Low Quantity (can be purchased from one)

฿ 13.60

FASTENING 1 Piece(s) Available 5 Day(s) 106251-Low Quantity (can be purchased from one)

฿ 28.10

FASTENING 1 Piece(s) Available 5 Day(s) 108161.25-Low Quantity (can be purchased from one)

฿ 25.80

฿ 10.64

FASTENING 1 Piece(s) Same day 108201.25-Low Quantity (can be purchased from one)

฿ 29.72

FASTENING 1 Piece(s) Available 5 Day(s) 108251.25-Low Quantity (can be purchased from one)

฿ 33.68

฿ 15.20

FASTENING 1 Piece(s) Same day 108301.25-Low Quantity (can be purchased from one)

฿ 40.65

FASTENING 1 Piece(s) 5 Day(s) 108401.25-Low Quantity (can be purchased from one)

฿ 47.24

FASTENING 1 Piece(s) Available 5 Day(s) 108501.25-Low Quantity (can be purchased from one)

฿ 48.77

฿ 23.46

FASTENING 1 Piece(s) Same day 1010151.5-Low Quantity (can be purchased from one)

฿ 48.39

FASTENING 1 Piece(s) 5 Day(s) 1010161.5-Low Quantity (can be purchased from one)

฿ 47.24

฿ 18.05

FASTENING 1 Piece(s) Same day 1010181.5-Low Quantity (can be purchased from one)

฿ 53.03

FASTENING 1 Piece(s) 5 Day(s) 1010201.5-Low Quantity (can be purchased from one)

฿ 57.68

FASTENING 1 Piece(s) 5 Day(s) 1010251.5-Low Quantity (can be purchased from one)

฿ 56.77

฿ 24.03

FASTENING 1 Piece(s) Same day 1010301.5-Low Quantity (can be purchased from one)

฿ 64.26

฿ 22.61

FASTENING 1 Piece(s) Same day 1010351.5-Low Quantity (can be purchased from one)

฿ 63.24

฿ 23.46

FASTENING 1 Piece(s) Same day 1010401.5-Low Quantity (can be purchased from one)

฿ 71.61

฿ 25.34

FASTENING 1 Piece(s) Same day 1010451.5-Low Quantity (can be purchased from one)

฿ 70.48

FASTENING 1 Piece(s) Available 5 Day(s) 1010501.5-Low Quantity (can be purchased from one)

฿ 72.39

FASTENING 1 Piece(s) Available 5 Day(s) 1012201.75-Low Quantity (can be purchased from one)

฿ 75.05

FASTENING 1 Piece(s) Available 5 Day(s) 1012251.75-Low Quantity (can be purchased from one)

฿ 78.48

FASTENING 1 Piece(s) Available 5 Day(s) 1012301.75-Low Quantity (can be purchased from one)

฿ 82.29

FASTENING 1 Piece(s) Available 5 Day(s) 1012351.75-Low Quantity (can be purchased from one)

฿ 93.68

FASTENING 1 Piece(s) 5 Day(s) 1012401.75-Low Quantity (can be purchased from one)

฿ 91.05

FASTENING 1 Piece(s) Available 5 Day(s) 1012451.75-Low Quantity (can be purchased from one)

฿ 103.35

FASTENING 1 Piece(s) 5 Day(s) 1012501.75-Low Quantity (can be purchased from one)

฿ 3,677.42

FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105100.8[Black Paint] Black PaintBox/package

฿ 3,870.97

FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105120.8[Black Paint] Black PaintBox/package

฿ 4,064.52

FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105150.8[Black Paint] Black PaintBox/package

฿ 3,456.00

FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 106141[Black Paint] Black PaintBox/package

฿ 3,483.87

FASTENING 1 Pack(s)

300 Pieces Per Package

14 Day(s) 106181[Black Paint] Black PaintBox/package

฿ 3,600.00

FASTENING 1 Pack(s)

300 Pieces Per Package

14 Day(s) 106201[Black Paint] Black PaintBox/package

฿ 2,554.84

FASTENING 1 Pack(s)

200 Pieces Per Package

14 Day(s) 106251[Black Paint] Black PaintBox/package

฿ 3,483.87

FASTENING 1 Pack(s)

200 Pieces Per Package

14 Day(s) 106401[Black Paint] Black PaintBox/package

฿ 2,709.68

FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 108161.25[Black Paint] Black PaintBox/package

฿ 2,670.97

FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 108201.25[Black Paint] Black PaintBox/package

฿ 3,096.77

FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 108251.25[Black Paint] Black PaintBox/package

฿ 3,406.45

FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 108301.25[Black Paint] Black PaintBox/package

฿ 3,282.58

FASTENING 1 Pack(s)

80 Pieces Per Package

14 Day(s) 108401.25[Black Paint] Black PaintBox/package

฿ 3,932.90

FASTENING 1 Pack(s)

80 Pieces Per Package

14 Day(s) 108501.25[Black Paint] Black PaintBox/package

฿ 2,380.65

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1010151.5[Black Paint] Black PaintBox/package

฿ 2,361.29

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1010161.5[Black Paint] Black PaintBox/package

฿ 2,458.06

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1010181.5[Black Paint] Black PaintBox/package

฿ 78.60

FASTENING 1 Piece(s) Available 5 Day(s) 1010201.5[Black Paint] Black PaintLow Quantity (can be purchased from one)

฿ 2,806.45

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1010251.5[Black Paint] Black PaintBox/package

฿ 2,961.29

FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1010301.5[Black Paint] Black PaintBox/package

฿ 3,096.77

FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1010351.5[Black Paint] Black PaintBox/package

฿ 3,270.97

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1010401.5[Black Paint] Black PaintBox/package

฿ 3,747.10

FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1010451.5[Black Paint] Black PaintBox/package

฿ 3,658.06

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1010501.5[Black Paint] Black PaintBox/package

฿ 3,019.35

FASTENING 1 Pack(s)

40 Pieces Per Package

14 Day(s) 1012201.75[Black Paint] Black PaintBox/package

฿ 3,143.23

FASTENING 1 Pack(s)

40 Pieces Per Package

14 Day(s) 1012251.75[Black Paint] Black PaintBox/package

฿ 3,282.58

FASTENING 1 Pack(s)

40 Pieces Per Package

14 Day(s) 1012301.75[Black Paint] Black PaintBox/package

฿ 3,437.42

FASTENING 1 Pack(s)

40 Pieces Per Package

14 Day(s) 1012351.75[Black Paint] Black PaintBox/package

฿ 2,705.81

FASTENING 1 Pack(s)

30 Pieces Per Package

14 Day(s) 1012401.75[Black Paint] Black PaintBox/package

฿ 2,845.16

FASTENING 1 Pack(s)

30 Pieces Per Package

14 Day(s) 1012451.75[Black Paint] Black PaintBox/package

฿ 2,996.13

FASTENING 1 Pack(s)

30 Pieces Per Package

14 Day(s) 1012501.75[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Application Standard