1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phillips Head Upset Screw, P = 3 (SW+JIS Flat W)【120-500 Pieces Per Package】

Phillips Head Upset Screw, P = 3 (SW+JIS Flat W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 916.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Detailed shape] Standard
[Mounting hole dimensions] Phillips
[Basic shape] Hex
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 5 6 8
[Length L (mm)] 10 12 20
[Pitch (mm)] 0.8 1 1.25
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Chrome plating, Trivalent stainless steel coating

Part Number
HXPHNDP3-ST3B-M5-12
HXPHNDP3-ST3W-M5-10
HXPHNDP3-ST3W-M5-12
HXPHNDP3-ST3W-M6-10
HXPHNDP3-ST3W-M6-12
HXPHNDP3-ST3W-M8-20
HXPHNDP3-STC-M5-10
HXPHNDP3-STC-M5-12
HXPHNDP3-STC-M6-10
HXPHNDP3-STC-M6-12
HXPHNDP3-STCB-M5-10
HXPHNDP3-STH-M5-10
HXPHNDP3-STU-M5-10
HXPHNDP3-STU-M5-12
HXPHNDP3-STU-M6-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 1,548.39

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105120.8[Trivalent Chromate] Trivalent Black

฿ 1,106.29

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105100.8[Trivalent Chromate] Trivalent White

฿ 1,161.29

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105120.8[Trivalent Chromate] Trivalent White

฿ 1,238.71

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 106101[Trivalent Chromate] Trivalent White

฿ 1,083.87

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 106121[Trivalent Chromate] Trivalent White

฿ 916.58

BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) 108201.25[Trivalent Chromate] Trivalent White

฿ 967.74

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5100.8[Chromate Plating] Chromate Plating

฿ 967.74

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5120.8[Chromate Plating] Chromate Plating

฿ 1,083.87

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -6101[Chromate Plating] Chromate Plating

฿ 948.39

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -6121[Chromate Plating] Chromate Plating

฿ 1,354.84

BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) -5100.8[Chromate Plating] Black Chromate

฿ 2,516.13

BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105100.8-

฿ 967.74

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5100.8[Bright Chrome Plating] Bright Chromate Plating

฿ 967.74

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5120.8[Bright Chrome Plating] Bright Chromate Plating

฿ 948.39

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -6121[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Hex
Material Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package Application Standard