(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Detailed shape] Low Head
[Mounting hole dimensions] Phillips
[Basic shape] Hex
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 3 4 5 6 8
[Length L (mm)] 6 8 10 12 20
[Pitch (mm)] 0.5 0.7 0.75 0.78 1
[Surface treatment] None, trivalent chromate, non-chrome plating white, trivalent white, bright chromate plating, nickel plating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,561.42 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Trivalent Chromate] Trivalent White | ||
฿ 2,099.61 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Trivalent Chromate] Trivalent White | ||
฿ 4,195.64 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Trivalent Chromate] Trivalent White | ||
฿ 3,286.59 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Trivalent Chromate] Trivalent White | ||
฿ 3,083.85 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Trivalent Chromate] Trivalent White | ||
฿ 3,395.33 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Trivalent Chromate] Trivalent White | ||
฿ 3,048.79 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Trivalent Chromate] Trivalent White | ||
฿ 1,995.48 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 5 | 16 | 0.8 | [Chromate Plating] Chromate Plating | ||
฿ 3,472.57 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 10 | 0.7 | [Chromate Plating] Chromate Plating | ||
฿ 3,327.24 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Chromate Plating] Chromate Plating | ||
฿ 3,731.81 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Chromate Plating] Chromate Plating | ||
฿ 7,741.94 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Chromium free] Chrome Plating White | ||
฿ 5,457.32 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Chromium free] Chrome Plating White | ||
฿ 4,611.29 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Chromium free] Chrome Plating White | ||
฿ 3,882.63 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Chromium free] Chrome Plating White | ||
฿ 2,891.05 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Chromium free] Chrome Plating White | ||
฿ 3,932.93 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Chromium free] Chrome Plating White | ||
฿ 3,269.31 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Nickel Plating] Nickel Plating | ||
฿ 1,995.48 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 16 | 0.8 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,327.24 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,859.25 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Trivalent Chromate] Trivalent White |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package |
How can we improve?
How can we improve?