1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radial Shielded Ball Bearing with Locating Snap Ring (Metric Series)

NMB DEEP GROOVE BALL LNR

Radial Shielded Ball Bearing with Locating Snap Ring (Metric Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Radial ball bearing type with a locating snap ring on one side of the outer ring. Simplifies axial positioning for housing mounting.

 
Part Number
LNR-1680HH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 182.42

NMB DEEP GROOVE BALL LNR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material SUJ2 Bearing Type Double Shielded
Outer Ring Type With Retaining Ring Precision (JIS) Grade 0 Inner Dia. d(Ø) 8
Outer Dia. D(Ø) 16 Width B(mm) 5 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Row Size Standards Meter Size
Rolling Element Material SUJ2 Retainer Type Punching Basic Load Rating: Dynamic Load (Ca)(N) 1606
Type Double Shielded ISO/JIS Nominal Number 688ZZNR

Please check the type/dimensions/specifications of the part LNR-1680HH in the Radial Shielded Ball Bearing with Locating Snap Ring (Metric Series) series.