1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radial Ball Bearing, Deep Groove, JIS Series (Metric)

Radial Ball Bearing, Deep Groove, JIS Series (Metric)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The most typical type of radial ball bearings. Besides radial load, it can receive axial load in both directions.

 
Part Number
607ZZ
608DD
608ZZ
626DD
626ZZ
627ZZ
635ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Type ISO/JIS Nominal Number

฿ 67.00

NMB DEEP GROOVE BALL 6200 1 Piece(s) 15 Day(s) 10Double Shielded71962614Double Shielded607ZZ

฿ 73.88

NMB DEEP GROOVE BALL 6200 1 Piece(s) 5 Day(s) -Rubber Sealed82273297With double seals (contact type)608DD

฿ 69.05

DEEP GROOVE BALL 6200 1 Piece(s) 25 Day(s) -Double Shielded82273297Double Shielded608ZZ

฿ 88.00

NMB DEEP GROOVE BALL 6200 1 Piece(s) 6 Day(s) -Rubber Sealed61962614With double seals (contact type)626DD

฿ 66.89

DEEP GROOVE BALL 6200 1 Piece(s) Same day -Double Shielded61962614Double Shielded626ZZ

฿ 73.88

NMB DEEP GROOVE BALL 6200 1 Piece(s) 5 Day(s) -Double Shielded72273297Double Shielded627ZZ

฿ 107.81

NMB DEEP GROOVE BALL 6200 1 Piece(s) 5 Day(s) -Double Shielded51962614Double Shielded635ZZ

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material SUJ2 Outer Ring Type Flat
Precision (JIS) Grade 0 Specifications, Environment Standard Load Direction Radial
Number of Raceway Ring Rows Single Row Size Standards Meter Size Rolling Element Material SUJ2
Retainer Type Punching