(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standard sprocket applied with induction hardened carbon steel.
· Abundant teeth and shaft bore diameters are available.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Maximum Shaft Hole Dia. (mm) | Minimum Shaft Bore Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 135.98 | SPROCKET(NK40B) | 1 Piece(s) | Same day | 8 | 9 | 14 | 10 | ||
฿ 135.08 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 9 | 9 | 16 | 10 | ||
฿ 167.62 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 10 | 9 | 18 | 10 | ||
฿ 157.46 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 11 | 10 | 20 | 11 | ||
฿ 205.72 | SPROCKET(NK40B) | 1 Piece(s) | Same day | 12 | 10 | 22 | 11 | ||
฿ 167.92 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 13 | 12 | 20 | 13 | ||
฿ 193.43 | SPROCKET(NK40B) | 1 Piece(s) | Same day | 14 | 12 | 25 | 13 | ||
฿ 226.64 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 15 | 12 | 28 | 13 | ||
฿ 200.10 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 16 | 13 | 32 | 14 | ||
฿ 222.14 ฿ 174.82 | SPROCKET(NK40B) | 1 Piece(s) | Same day | 17 | 13 | 32 | 14 | ||
฿ 288.55 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 18 | 13 | 35 | 14 | ||
฿ 305.21 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 19 | 14 | 40 | 15 | ||
฿ 373.32 | SPROCKET(NK40B) | 1 Piece(s) | Same day | 20 | 14 | 45 | 15 | ||
฿ 415.13 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 21 | 14 | 48 | 15 | ||
฿ 453.34 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 22 | 14 | 51 | 15 | ||
฿ 447.14 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 23 | 14 | 51 | 15 | ||
฿ 423.38 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 24 | 14 | 42 | 15 | ||
฿ 439.73 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 25 | 14 | 42 | 15 | ||
฿ 466.49 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 26 | 14 | 42 | 15 | ||
฿ 453.94 | SPROCKET(NK40B) | 1 Piece(s) | 8 Day(s) | 27 | 14 | 42 | 15 | ||
฿ 477.11 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 28 | 14 | 42 | 15 | ||
฿ 468.32 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 29 | 14 | 42 | 15 | ||
฿ 529.23 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 30 | 14 | 42 | 15 | ||
฿ 568.54 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 31 | 14 | 45 | 15 | ||
฿ 553.75 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 32 | 14 | 45 | 15 | ||
฿ 666.32 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 33 | 14 | 45 | 15 | ||
฿ 639.39 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 34 | 14 | 45 | 15 | ||
฿ 687.73 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 35 | 14 | 45 | 15 | ||
฿ 694.66 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 36 | 16 | 45 | 17 | ||
฿ 767.10 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 37 | 16 | 45 | 17 | ||
฿ 689.53 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 38 | 16 | 45 | 17 | ||
฿ 767.10 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 39 | 16 | 45 | 17 | ||
฿ 815.91 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 40 | 16 | 45 | 17 | ||
฿ 980.00 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 41 | 16 | 48 | 17 | ||
฿ 683.81 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 42 | 16 | 48 | 17 | ||
฿ 1,045.16 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 43 | 16 | 48 | 17 | ||
฿ 1,000.64 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 44 | 16 | 48 | 17 | ||
฿ 740.96 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 45 | 16 | 48 | 17 | ||
฿ 1,115.48 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 46 | 16 | 48 | 17 | ||
฿ 1,138.06 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 47 | 16 | 48 | 17 | ||
฿ 944.52 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 48 | 16 | 48 | 17 | ||
฿ 1,192.90 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 49 | 16 | 48 | 17 | ||
฿ 1,082.58 ฿ 672.50 | SPROCKET(NK40B) | 1 Piece(s) | Same day | 50 | 16 | 48 | 17 | ||
฿ 1,335.48 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 51 | 16 | 48 | 17 | ||
฿ 1,126.99 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 52 | 16 | 48 | 17 | ||
฿ 1,412.90 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 53 | 16 | 48 | 17 | ||
฿ 1,215.48 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 54 | 16 | 48 | 17 | ||
฿ 1,490.32 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 55 | 16 | 48 | 17 | ||
฿ 1,532.90 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 56 | 16 | 48 | 17 | ||
฿ 1,378.06 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 60 | 16 | 48 | 17 | ||
฿ 1,997.42 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 64 | 16 | 48 | 17 | ||
฿ 1,873.55 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 65 | 16 | 55 | 17 | ||
฿ 2,315.48 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 68 | 16 | 55 | 17 | ||
฿ 1,942.86 | SPROCKET(NK40B) | 1 Piece(s) | 5 Day(s) | 70 | 16 | 55 | 17 | ||
฿ 2,484.52 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 72 | 20 | 55 | 21 | ||
฿ 2,194.93 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 75 | 20 | 55 | 21 | ||
฿ 3,142.58 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 80 | 20 | 60 | 21 | ||
฿ 3,847.74 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 85 | 20 | 60 | 21 | ||
฿ 4,374.19 | SPROCKET(NK40B) | 1 Piece(s) | 10 Day(s) | 90 | 20 | 60 | 21 |
Loading...
Sprocket Shape | Shape B | Chain No. | 40 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | Standard | Type | Pilot Holes Types |
Shaft Type | Standard Pilot Holes |
How can we improve?
How can we improve?