(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Combined Needle Roller Bearing offer a wide variety of sizes to choose from.
[Feature]
● Support hight radial loads and moderate axial loads
● Have a high running accuracy
● Permit technically straightforward and cost effective designs
● Bearing Inner Diameter Minimum/Maximum (mm.) : 15 and 50
● Specifications : Standard and Dust Proofing
[Application]
Combined Needle Roller Bearing are commonly used in automation machines system
Part Number |
---|
NKXR15 |
NKXR15Z |
NKXR17Z |
NKXR20Z |
NKXR25Z |
NKXR30Z |
NKXR35Z |
NKXR40 |
NKXR45 |
NKXR45Z |
NKXR50 |
NKXR50Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Specifications | Allowable Rotational Speed (rpm) | Fatigue Load (Radial) (kN) | Fatigue Load (Axial) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 15 | 24 | 23 | Standard | 6500 | 1.76 | 2.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 15 | 24 | 23 | Standard / Dust Proofing | 6500 | 1.76 | 2.5 | ||
฿ 1,669.27 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 17 | 26 | 25 | Standard / Dust Proofing | 5500 | 2.08 | 3 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 20 | 30 | 30 | Standard / Dust Proofing | 4200 | 3.1 | 4.55 | ||
฿ 2,193.16 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 25 | 37 | 30 | Standard / Dust Proofing | 3400 | 4 | 6.6 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 30 | 42 | 30 | Standard / Dust Proofing | 2900 | 4.65 | 6.7 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 35 | 47 | 30 | Standard / Dust Proofing | 2500 | 5.4 | 9.2 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 40 | 52 | 32 | Standard | 2000 | 6.2 | 13.1 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 45 | 58 | 32 | Standard | 1900 | 6.9 | 14.7 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 45 | 58 | 32 | Standard / Dust Proofing | 1900 | 6.9 | 14.7 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 50 | 62 | 35 | Standard | 1700 | 9.5 | 16.2 | ||
฿ 5,683.33 | INA NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 62 | 35 | Standard / Dust Proofing | 1700 | 9.5 | 16.2 |
Loading...
Raceway Ring Shape | Combined Needle Roller | Load Direction | Radial / Thrust | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved |
Retainer Type | Punching |
How can we improve?
How can we improve?