(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Needle roller/axial deep groove ball bearing are a type of radial needle roller bearing combined with axial deep groove ball bearing component. They offer a wide variety of sizes to choose from.
[Feature]
● have a high running accuracy
● Result in axially rigid bearing arrangements
● Permit technically straightforward, economical and cost-effective designs
● Bearing Inner Diameter Minimum/Maximum (mm.) : 10 and 60
[Application]
Combined Needle Roller Bearing are used in automation machines system
Part Number |
---|
NKX10Z |
NKX12Z |
NKX15Z |
NKX17Z |
NKX20Z |
NKX25Z |
NKX30Z |
NKX40Z |
NKX50Z |
NKX60Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Fatigue Load (Radial) (kN) | Fatigue Load (Axial) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 10 | 19 | 23 | 0.93 | 0.52 | ||
฿ 1,076.66 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | 3 Day(s) | 10 | 12 | 21 | 23 | 1.52 | 0.57 | ||
฿ 1,109.31 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | 3 Day(s) | 10 | 15 | 24 | 23 | 1.76 | 0.62 | ||
฿ 1,170.39 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | 3 Day(s) | 10 | 17 | 26 | 25 | 2.08 | 0.67 | ||
฿ 1,325.19 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | 3 Day(s) | 10 | 20 | 30 | 30 | 3.1 | 0.91 | ||
฿ 1,506.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | 3 Day(s) | 10 | 25 | 37 | 30 | 4 | 1.39 | ||
฿ 1,877.89 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | 3 Day(s) | 10 | 30 | 42 | 30 | 4.65 | 1.56 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 40 | 52 | 32 | 6.2 | 2.33 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 50 | 62 | 35 | 9.5 | 2.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NKX | 1 Piece(s) | Quote | 10 | 60 | 72 | 40 | 11.5 | 4.2 |
Loading...
Raceway Ring Shape | Combined Needle Roller | Load Direction | Radial / Thrust | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Specifications | Standard / Dust Proofing | Rolling Element Material | Steel |
Outer Ring Type | Semicircular Grooved | Retainer Type | Punching |
How can we improve?
How can we improve?