1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tapered Roller Bearings

Tapered Roller Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,989.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be used in combination to withstand combined radial and axial load, and can also be used as a double row type.
[Applications] Automotive transmission / automotive final reduction gear / vehicle wheels / axle for railway vehicles / other general use

 
Part Number
30319
30320
30324
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Allowable Rotational Velocity(Grease Lubrication)
(rpm)
Basic Dynamic Load Rating Cr
(N)
Basic Static Load Rating Cor
(N)

฿ 5,989.58

NCH TAPERED ROLLER 30300 1 Piece(s) 6 Day(s) 1095200452000317000368000

฿ 7,720.93

NCH TAPERED ROLLER 30300 1 Piece(s) 6 Day(s) 10100215471800344000400000

฿ 14,873.70

NCH TAPERED ROLLER 30300 1 Piece(s) 6 Day(s) 10120260551500505000611000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Tapered Roller Outer Ring With Outer Ring Bearing Ring Material Steel
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System
Specifications Standard Transmitter Material Steel Outer Ring Type Flat
Retainer Type Punching