1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Bearings, Single Row Angular Contact

Ball Bearings, Single Row Angular Contact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 368.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Three models are available for each contact angle ·
Generally, for the cage bearing an "A" or "B" contact angle symbol, a carved cage made of copper alloy or synthetic resin at P5 or greater is used ·
A "C" contact angle symbol is primarily used for P5 or greater high-precision bearings ·
Uses a synthetic resin fly cutting or polyamide cage

 
Part Number
7202B
7203B
7204BSALE
7205B
7206B
7207B
7208B
7209B
7210B
7212B
7213B
7214B
7215B
7216B
7217B
7306B
7307B
7308B
7309B
7310B
7312B
7313B
7314B
7316B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating Cr
(N)
Allowable Rotational Velocity(Grease Lubrication)
(rpm)
Basic Static Load Rating Cor
(N)

฿ 465.52

FUJIKOSHI 1 Piece(s) 6 Day(s) 101535118600160004500

฿ 368.82

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 1017401211300140006300

฿ 420.79

฿ 233.20

ANGULAR CONTACT 7200 1 Piece(s) Same day -20471413700110007850

฿ 460.13

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 102552151530095009700

฿ 507.29

NCH ANGULAR CONTACT 7200 1 Piece(s) 3 Day(s) 1030621621200850013900

฿ 601.46

ANGULAR CONTACT 7200 1 Piece(s) Same day -35721728000750019000

฿ 735.27

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) -40801833000670023700

฿ 798.76

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 1045851937000630027100

฿ 943.99

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 1050902038500560029600

฿ 1,258.79

ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 10601102258000480046000

฿ 1,575.38

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) -651202366000430054500

฿ 1,755.69

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) -701252471500430059500

฿ 1,931.79

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 10751302574000400064000

฿ 2,299.05

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) 10801402683500360071500

฿ 2,718.77

NCH ANGULAR CONTACT 7200 1 Piece(s) 6 Day(s) -851502896500340083500

฿ 668.75

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) -30721932000750021000

฿ 833.83

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) 1035802137500700024900

฿ 965.11

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) -40902346000630031000

฿ 1,066.42

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) -451002560000560041500

฿ 1,260.60

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) 10501102770500500049500

฿ 1,806.35

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) -601303192500430067500

฿ 2,176.63

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) -6514033105000400077500

฿ 2,648.82

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) 107015035118000360088500

฿ 3,995.42

NCH ANGULAR CONTACT 7300 1 Piece(s) 6 Day(s) 1080170391390003200112000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Single Row) Bearing Ring Material Steel Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Type Radial Number of Raceway Ring Rows Single Row Size Standards Metric System
Transmitter Material Steel Combination of Angular Contact Ball Bearings Single Row Retainer Type Punching
Sealing Structure Open Type