1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thrust Ball Bearing, Single-Unit, Open Type

Thrust Ball Bearing, Single-Unit, Open Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 278.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ideal for bearing unidirectional axial loads.
· Additionally, composite models are able to bear an axial load in both directions.
· Does not support radial loads.
· Self-aligning ball bearings can correct mounting errors.
· A bearing that uses polyamide retainer has a "G" at the end of the nominal number of the packaging surface display

 
Part Number
2900
2901
2902
2903
2904
2907
2908
2909
2910
2911
2912
2913
2914
2915
2916
51100
51101
51102
51103
51104
51105
51106
51107
51108
51109SALE
51110
51111
51112
51113
51114
51115
51116
51117
51118
51120
51200
51201
51203
51204
51205
51206
51207
51208
51209
51210
51211
51212
51213
51214
51215
51216
51217
51218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Allowable Rotational Velocity(Grease Lubrication)
(rpm)
Retainer Type Basic Dynamic Load Rating Ca
(N)
Basic Static Load Rating Coa
(N)

฿ 286.91

NCH THRUST BALL 2900 1 Piece(s) 3 Day(s) 101026125600Punching1270017100

฿ 300.81

NCH THRUST BALL 2900 1 Piece(s) 3 Day(s) -1228125400Punching1320019000

฿ 311.70

NCH THRUST BALL 2900 1 Piece(s) 3 Day(s) -1531125100Punching1430022800

฿ 314.72

NCH THRUST BALL 2900 1 Piece(s) 3 Day(s) -1835124800Punching1440024700

฿ 320.16

NCH THRUST BALL 2900 1 Piece(s) 3 Day(s) -2037124700Punching1480026600

฿ 436.27

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) 103555163300Punching2990062000

฿ 530.60

NCH THRUST BALL 2900 1,000 Piece(s) 6 Day(s) -4060163200Punching3100070000

฿ 559.02

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) 104568163000Punching3250077500

฿ 602.56

NCH THRUST BALL 2900 1 Piece(s) 3 Day(s) 105074182700Punching3850094000

฿ 665.45

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) -5578182600Punching40000103000

฿ 805.74

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) -6082182600Punching40500108000

฿ 1,060.32

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) 106590202300Punching47500129000

฿ 1,206.05

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) -7095202200Punching49000140000

฿ 1,386.26

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) 1075100202200Punching51000151000

฿ 1,570.69

NCH THRUST BALL 2900 1 Piece(s) 6 Day(s) -80110222000Punching57000171000

฿ 286.43

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) -102496800Polyamide1000014000

฿ 288.19

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) -122696500Polyamide1030015400

฿ 278.44

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) 10152896200Polyamide1050016800

฿ 293.09

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) 10173096000Polyamide1080018200

฿ 298.53

NCH THRUST BALL 51100 1 Piece(s) Same day -2035105300Polyamide1430024700

฿ 290.17

THRUST BALL 51100 1 Piece(s) Same day 102542114600Polyamide1950037000

฿ 337.23

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) 103047114300Polyamide2040042000

฿ 327.87

THRUST BALL 51100 1 Piece(s) Same day -3552124000Polyamide2040044500

฿ 534.96

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) -4060133500Punching2690063000

฿ 427.98

฿ 242.66

THRUST BALL 51100 1 Piece(s) Same day 104565143300Punching2780069000

฿ 495.46

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) 105070143100Punching2880075500

฿ 586.37

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) -5578162800Punching3500093000

฿ 664.24

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) -6085172600Punching41500113000

฿ 716.85

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) -6590182400Punching41500117000

฿ 787.00

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) 107095182400Punching43000127000

฿ 906.12

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) 1075100192200Punching44500136000

฿ 1,023.43

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) -80105192200Punching44500141000

฿ 1,125.02

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) 1085110192100Punching46000150000

฿ 1,316.11

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) -90120221900Punching59500190000

฿ 1,952.49

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) 10100135251700Punching85000268000

฿ 289.88

NCH THRUST BALL 51100 1 Piece(s) 6 Day(s) -1026115900Punching1270017100

฿ 313.51

NCH THRUST BALL 51100 1 Piece(s) 3 Day(s) 101228115600Polyamide1320019000

฿ 339.52

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) -1735124800Polyamide1710027300

฿ 329.68

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) -2040144200Polyamide2220037500

฿ 386.68

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) -2547153700Polyamide2780050500

฿ 423.57

NCH THRUST BALL 51200 1 Piece(s) 3 Day(s) -3052163400Polyamide2930058000

฿ 513.07

NCH THRUST BALL 51200 1 Piece(s) 3 Day(s) 103562182900Polyamide3900078000

฿ 576.56

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) 104068192700Punching4700098500

฿ 632.19

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) 104573202600Punching47500105000

฿ 803.06

NCH THRUST BALL 51200 1 Piece(s) 3 Day(s) -5078222400Punching48500112000

฿ 918.22

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) -5590252100Punching69500159000

฿ 1,033.71

NCH THRUST BALL 51200 1 Piece(s) 3 Day(s) -6095262000Punching73500179000

฿ 1,165.54

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) 1065100271900Punching75000189000

฿ 1,255.04

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) -70105271800Punching76000199000

฿ 1,401.98

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) 1075110271800Punching77500209000

฿ 1,551.34

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) 1080115281700Punching78500219000

฿ 1,934.99

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) 1085125311600Punching95500264000

฿ 2,408.81

NCH THRUST BALL 51200 1 Piece(s) 6 Day(s) -90135351400Punching116000325000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Bearing Ring Material Steel Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Type Thrust Number of Raceway Ring Rows Single Row Size Standards Metric System
Transmitter Material Steel Sealing Structure Open Type