1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nut for Rolling Bearing Nut series HNL

Nut for Rolling Bearing Nut series HNL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,283.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Bolts are swaged to precision bearings ensuring no looseness

 
Part Number
HNL41
HNL47
HNL56
HNL60
HNL73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M Outer Diameter (D3)
(mm)
Thickness (Bn)
(mm)

฿ 5,283.87

YKK NUT HNL 1 Piece(s) 6 Day(s) 10TM205x425030

฿ 7,296.77

YKK NUT HNL 1 Piece(s) 6 Day(s) 10TM235x428034

฿ 10,064.52

YKK NUT HNL 1 Piece(s) 6 Day(s) 10TM280x433038

฿ 12,999.87

YKK NUT HNL 1 Piece(s) 6 Day(s) 10TM300x436042

฿ 28,516.26

YKK NUT HNL 1 Piece(s) 6 Day(s) 10TM365x543048

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material Stainless Steel
Surface Treatment No Surface Treatment Screw Type Metric (fine) Thread